DE7E7U8GLZDDU030M
EDGE8® MTP® Trunk Bend-improved single-mode (OS2 ), 8F MTP (pinned) Connector to 8F MTP (pinned) Connector, 288F, with 840 mm legs, tool-less pulling grip both sides, 30 m
General Specifications
| Product Number | DE7E7U8GLZDDU030M |
| Fiber Category | Bend-improved SM (OS2) |
| Cable Assembly Type | EDGE8® Trunk |
| Cable Type | Interconnect |
Standards
| Reaction to Fire | Cca, s1b, d1, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | ANSI/ICEA S-83-596 |
| Intermateability | TIA/EIA-604-5 / TIA/EIA-604-5 |
环境条件
| 温度范围,安装 | -5 °C to 50 °C (23 °F to 122 °F ) |
| 温度范围,操作 | -10 °C to 60 °C (14 °F to 140 °F ) |
| 温度范围,存储 | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
| Fiber Count | 288 |
| Outer Jacket Material | LSZH/FRNC |
| Fiber Type | Single-mode |
Mechanical Specifications
| Tensile Strength | 440 N |
| Crush Resistance | 1000 N/10 cm |
| Min. Bend Radius Installation | 330 mm |
| Min. Bend Radius Operation | 110 mm |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 20 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD maximum individual fiber | ≤ 0.1 ps/√km |
Specifications - Connector A
| 插入损耗,典型 | 0.35 dB |
| 插入损耗,最大 | 0.35 dB |
| 备注: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| 护套缆拉伸强度 | 44 N |
| 耐久性 | ≤ 0.2 dB 200 插拔, FOTP-21 |
| 键控(安全) | 没有 |
| Boot Color | Black |
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
| Housing Color | Green |
| Housing Material | Composite |
| Boot Type | Simplex |
| Reflectance | ≤ -65 dB |
Specifications - Connector B
| Polish | APC |
| Insertion Loss, Typical | 0.35 dB |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot Color | Black |
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
| Housing Color | Green |
| Housing Material | Composite |
| Reflectance | ≤ -65 dB |
分支 - 连接器 A
| 每组阶梯分支 | 6 |
| 分支长度 | 840 mm -0 / +140mm |
| 分支直径 | 2 mm |
| 阶梯递增 | 100 mm |
| 最短阶梯分支长度(mm) | 840 mm |
| 分支固定件类型 | 热缩 |
| 分支数 | 36 |
| 插头高度 | 17.4 mm |
| 插头宽度 | 17.4 mm |
| 插头深度 | 170 mm |
分支 - 连接器 B
| 分支直径 | 2 mm |
| 阶梯递增 | 100 mm |
| 最短阶梯分支长度(mm) | 840 mm |
| 分支固定件类型 | 热缩 |
| 插头高度 | 17.4 mm |
| 插头宽度 | 17.4 mm |
| 插头深度 | 170 mm |
| 每组阶梯分支 | 6 |
| 分支长度 | 840 mm -0 / +140mm |
| 分支数 | 36 |
Pulling Grip - Connector A
| Pulling grip | Yes |
| Tensile Strength | 440 N |
| Min. Duct Size Diameter | 980 mm |
| Grip Outer Diameter | 52 mm |
Pulling Grip - Connector B
| Pulling grip | Yes |
| Tensile Strength | 660 N |
| Min. Duct Size Diameter | 980 mm |
Dimensions
| Length | 30 m |
| Outer Diameter | 17.4 mm |
Ordering Information
| Packaging Method | Plastic reel |
| Package Contents | 2x U-Clip 2nd generation, Test Report |
| Units per Delivery | 1/1 |
Snap-in strain-relief clips
Provide easier cable management
Low-loss connectivity
Enables system design flexibility
Small outer diameter
Improves cable tray fill ratio and allows for imported airflow
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection