


GE5E532QLZDDU030M
EDGE8® MTP® Trunk Cable 50 µm multimode (OM4), 8F MTP (pinned) Connector to 8F MTP (pinned) Connector, 32F, with 840 mm legs, pulling grip one side, 30 m
Allgemeine Spezifikation
Produktnummer | GE5E532QLZDDU030M |
Fibre category | 50 µm MM (OM4) |
Cable assembly type | EDGE8® Trunk |
Cable Type | Interconnect |
Standards
Reaction to Fire | Cca, s1b, d1, a1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design And Test Criteria | ANSI/ICEA S-83-596 |
Intermateability | TIA/EIA-604-5 / TIA/EIA-604-5 |
Environmental Conditions
Temperature range, installation | 0 °C bis 50 °C |
Temperature range, operation | -10 °C bis 60 °C |
Design
Fibre count | 32 |
Polarity | Extender, TIA-568 type-A |
Fibre Type | Multimode |
Mechanical Characteristics
Nominal outer diameter | 8 mm ± 0.3mm |
Min. bend radius installation | 120 mm |
Min. bend radius operation | 40 mm |
Características ópticas
Código de la fibra | T |
Código de opción de desempeño | 98 |
Categoría de la fibra | OM4 |
Tipo de fibra | Multimodo |
Nombre de la fibra | 50 µm MM (OM4) |
Atenuación máxima | 3.8 dB/km / 2.0 dB/km |
Longitud de onda | 850 nm / 1300 nm |
Conformidad de la fibra | IEC 60793-2-10 |
Diámetro del núcleo de la fibra | 50 µm |
Diámetro del revestimiento | 125 µm |
Diámetro del recubrimiento | 242 µm |
Ethernet 1 Gigabit serial | 1000 m / 600 m |
Ethernet 10 Gigabit serial | 550 m / - |
Ancho de banda modal efectiva mínima (EMB) | 4700 MHz*km / - |
Anchura mínima de la banda de lanzamiento sobrecargado (OLF) | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
Insertion loss, max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Boot colour | Black |
Connector type | MTP® (pinned) |
Ferrule material | Composite |
Reflectance | ≤ -20 dB |
Specifications - Connector B
Insertion loss, max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Boot colour | Black |
Connector type | MTP® (pinned) |
Ferrule material | Composite |
Reflectance | ≤ -20 dB |
Furcation - Connector A
Leg Length | 840 mm -0 / +76mm |
Furcation type | EDGE™ size 2, 20 mm x 20 mm x 108.6 mm |
Leg colour | Turquoise |
Leg diameter | 2 mm |
Leg count | 4 |
Plug Height | 20 mm |
Plug Width | 20 mm |
Plug Depth | 108.6 mm |
Furcation - Connector B
Furcation type | EDGE™ size 2, 20 mm x 20 mm x 108.6 mm |
Leg colour | Turquoise |
Leg diameter | 2 mm |
Leg count | 4 |
Leg Length | 840 mm -0 / +76mm |
Pulling grip - Connector A
Pulling grip | Yes |
Tensile strength | 440 N |
Grip Outer Diameter | 56 mm (2.2 in) |
Pulling grip - Connector B
Min. Duct Size Diameter | 89 mm (3.5 in) |
Dimensions
Length | 30 m |
Ordering Information
Package contents | 2x EDGE™ clips size 2 single stack, 2x EDGE clips size 2 double stack, 2x EDGE U-clips size 2, a printed test report and SRP |
Packaging method | Plastic reel |
Units per delivery | 1/1 |
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves the cable tray fill ratio and allows for improved airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Tecnología Corning® CleanAdvantage ™ y tapa antipolvo optimizada
Elimina la necesidad de examinar y de limpieza antes de la conexión inicial en el campo