


GE5E596TLZDDU030M
EDGE8® MTP® Trunk 50 µm multimode (OM3), 8F MTP (pinned) Connector to 8F MTP (pinned) Connector, 96 F, with 840 mm legs, tool-less pulling grip one side, 30 m
General Specifications
Product Number | GE5E596TLZDDU030M |
Fiber Category | 50 µm MM (OM3) |
Cable Assembly Type | EDGE8® Trunk |
Cable Type | Interconnect |
Standards
Reaction to Fire | Cca, s1b, d1, a1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | ANSI/ICEA S-83-596 |
Intermateability | TIA/EIA-604-5 / TIA/EIA-604-5 |
Environmental Conditions
Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
Fiber Count | 96 |
Polarity | Universal, TIA-568 Type-B |
Fiber Type | Multimode |
Mechanical Specifications
Nominal Outer Diameter | 11.9 mm ± 0.3mm |
Min. Bend Radius Installation | 178.5 mm |
Min. Bend Radius Operation | 59.5 mm |
光学特性
光纤代码 | T |
性能选项代码 | 88 |
光纤类别 | OM3 |
光纤类型 | 多模 |
光纤名称 | 50 µm 多模 (OM3) |
最大衰减 | 3.8 dB/km / 2.0 dB/km |
波长 | 850 nm / 1300 nm |
光纤符合性 | IEC 60793-2-10 |
光纤纤芯直径 | 50 µm |
包层直径 | 125 µm |
涂层直径 | 242 µm |
穿行1G 以太网 | 750 m / 600 m |
串行10 Gigabit 以太网 | 300 m / - |
最小有效模式带宽(EMB) | 2000 MHz*km / - |
最小满注发射(OFL)带宽 | 1500 MHz*km / 500 MHz*km |
Specifications - Connector A
Insertion Loss, Max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Boot Color | Black |
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Reflectance | ≤ -20 dB |
Specifications - Connector B
Insertion Loss, Max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Boot Color | Black |
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Reflectance | ≤ -20 dB |
Furcation - Connector A
Leg Length | 840 mm -0 / +76mm |
Furcation Type | EDGE™ Size 2, 20 mm x 20 mm x 108.6 mm |
Leg Color | Yellow |
Leg Diameter | 2 mm |
Leg Count | 12 |
Plug Height | 20 mm |
Plug Width | 20 mm |
Plug Depth | 108.6 mm |
Furcation - Connector B
Furcation Type | EDGE™ Size 2, 20 mm x 20 mm x 108.6 mm |
Leg Color | Yellow |
Leg Diameter | 2 mm |
Leg Count | 12 |
Leg Length | 840 mm -0 / +76mm |
Pulling Grip - Connector A
Pulling grip | Yes |
Tensile Strength | 440 N |
Grip Outer Diameter | 56 mm |
Pulling Grip - Connector B
Min. Duct Size Diameter | 89 mm |
Dimensions
Length | 30 m |
Ordering Information
Package Contents | 2x EDGE™ clips size 2 single stack, 2x EDGE clips size 2 double stack, 2x EDGE U-clips size 2, a printed test report and SRP |
Packaging Method | Plastic reel |
Units per Delivery | 1/1 |
Snap-in strain-relief clips
Provide easier cable management
小外径
改善缆盘填充比例并可以增强空气流动
Low-loss connectivity
Enables system design flexibility
抗弯曲光纤
允许更紧的余长存储和理线光缆弯曲,减少由于光缆被挤压和弯曲而造成的宕机风险
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection