GE5E5K2QLZDDU030M
EDGE8® MTP® Trunk 50 µm multimode (OM4), 8F MTP (pinned) Connector to 8F MTP (pinned) Connector, 192F, with 840 mm legs, pulling grip one side, 30 m
General Specifications
Product Number | GE5E5K2QLZDDU030M |
Fiber Category | 50 µm MM (OM4) |
Cable Assembly Type | EDGE8® Trunk |
Cable Type | Interconnect |
Standards
Reaction to fire | Cca, s1b, d1, a1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | ANSI/ICEA S-83-596 |
Intermateability | TIA/EIA-604-5 / TIA/EIA-604-5 |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
Fiber Count | 192 |
Outer Jacket Material | LSZH/FRNC |
Polarity | Universal, TIA-568 Type-B |
Fiber Type | Multimode |
Mechanical Specifications
Tensile Strength | 440 N |
Crush Resistance | 1000 N/10 cm |
Min. Bend Radius Installation | 240 mm |
Min. Bend Radius Operation | 80 mm |
Optical Characteristics
Fiber Code | T |
Fiber Name | G50/125 ULTRA-BEND 7.5 |
Fiber Type | Multimode |
Fiber Core Diameter | 50 µm |
Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Serial 1 Gigabit Ethernet | 1100 MHz*km / 600 MHz*km |
Serial 10 Gigabit Ethernet | 550 MHz*km / - |
Typical Attenuation | 2,4 dB/km / 0,8 dB/km |
Wavelengths | 850 nm / 1300 nm |
Induced Attenuation | For 7.5 mm radius < 0.2 db / - |
Fiber Category | OM4 |
Specifications - Connector A
Insertion Loss, Typical | 0.35 dB |
Insertion Loss, Max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Tensile Strength Jacketed Cable | 44 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Black |
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Housing Color | Aqua |
Housing Material | Composite |
Boot Type | Individual |
Reflectance | ≤ -20 dB |
Specifications - Connector B
Insertion Loss, Typical | 0.35 dB |
Insertion Loss, Max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Tensile Strength Jacketed Cable | 44 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Black |
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Housing Color | Aqua |
Housing Material | Composite |
Boot Type | Individual |
Reflectance | ≤ -20 dB |
Furcation - Connector A
Staggering Legs per Group | 6 |
Leg Length | 840 mm -0 / +140mm |
Leg Diameter | 2 mm |
Staggering Increment | 100 mm |
Shortest Staggering Leg Length (mm) | 840 mm |
Plug Type | Heat Shrink |
Leg Count | 24 |
Plug Height | 15 mm |
Plug Width | 15 mm |
Plug Depth | 170 mm |
Furcation - Connector B
Leg Diameter | 2 mm |
Staggering Increment | 100 mm |
Shortest Staggering Leg Length (mm) | 840 mm |
Plug Type | Heat Shrink |
Leg Count | 24 |
Plug Height | 15 mm |
Plug Width | 15 mm |
Plug Depth | 170 mm |
Staggering Legs per Group | 6 |
Leg Length | 840 mm -0 / +140mm |
Pulling Grip - Connector A
Pulling grip | Yes |
Tensile Strength | 440 N |
Grip Outer Diameter | 52 mm |
Pulling Grip - Connector B
Tensile Strength | 440 N |
Min. Duct Size Diameter | 980 mm |
Dimensions
Length | 30 m |
Outer Diameter | 15 mm |
Ordering Information
Package Contents | 2x U-Clip 2nd generation, Test Report |
Packaging Method | Plastic reel |
Units per Delivery | 1/1 |
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves the cable tray fill ratio and allows for improved airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fibre
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection