

ZE5E508TLZDDU030M
EDGE8® MTP® Trunk Cable 50 µm multimode (OM3), 8F MTP (pinned) Connector to 8F MTP (pinned) Connector, 8F, with 840 mm legs, no pulling grip, 30 m
General Specifications
Product Number | ZE5E508TLZDDU030M |
Cable assembly type | EDGE8® Trunk |
Cable Type | Interconnect |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design And Test Criteria | ANSI/ICEA S-83-596 |
Environmental Conditions
Temperature range, installation | 0 °C to 50 °C |
Temperature range, operation | -10 °C to 60 °C |
Design
Fibre count | 8 |
Polarity | Universal, TIA-568 type-B |
Mechanical Characteristics
Nominal outer diameter | 5.5 mm |
Optical Characteristics
Fibre code | T |
Performance option code | 88 |
Fibre category | OM3 |
Fibre Type | Multimode |
Fibre name | 50 µm MM (OM3) |
Maximum Attenuation | 3.8 dB/km / 2.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fibre compliance | IEC 60793-2-10 |
Fibre core diameter | 50 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Serial 1 gigabit ethernet | 750 m / 600 m |
Serial 10 gigabit ethernet | 300 m / - |
Minimum effective modal bandwidth (EMB) | 2000 MHz*km / - |
Min. overfilled launch (OFL) bandwidth | 1500 MHz*km / 500 MHz*km |
Specifications - Connector A
Insertion loss, max. | 0.35 dB |
Boot colour | Black |
Connector type | MTP® (pinned) |
Ferrule material | Composite |
Reflectance | ≤ -20 dB |
Specifications - Connector B
Insertion loss, max. | 0.35 dB |
Boot colour | Black |
Connector type | MTP® (pinned) |
Ferrule material | Composite |
Reflectance | ≤ -20 dB |
Furcation - Connector A
Leg Length | 840 mm |
Furcation type | EDGE™ size 1, 14.7 mm x 14.7 mm x 108.6 mm |
Leg colour | Turquoise |
Leg diameter | 2 mm |
Leg count | 1 |
Plug Height | 14.7 mm |
Plug Width | 14.7 mm |
Plug Depth | 108.6 mm |
Furcation - Connector B
Furcation type | EDGE™ size 1, 14.7 mm x 14.7 mm x 108.6 mm |
Leg colour | Turquoise |
Leg diameter | 2 mm |
Leg count | 1 |
Leg Length | 840 mm |
Pulling grip - Connector A
Pulling grip | No |
Dimensions
Length | 30 m |
Ordering Information
Package contents | 2x-edge-tm-clip-size1-single-stack-2x-edge-clips-size1-double-stack-2x-edge-u-clips-size1 |
Packaging method | Plastic reel |
Units per delivery | 1/1 |
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves the cable tray fill ratio and allows for improved airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fibre
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimised dust cap
Eliminates the need for scoping and cleaning prior to initial field connection