ZE5E548QLZDDU019M
EDGE8® MTP® Trunk Cable 50 µm multimode (OM4), 8F MTP (pinned) Connector to 8F MTP (pinned) Connector, 48F, with 840 mm legs, no pulling grip, 19 m
General Specifications
| Product Number | ZE5E548QLZDDU019M |
| Fibre category | 50 µm MM (OM4) |
| Cable assembly type | EDGE8® Trunk |
| Application | Data Centre |
| Cable Type | Interconnect |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design And Test Criteria | ANSI/ICEA S-83-596 |
Environmental Conditions
| Temperature range, operation | -10 °C to 60 °C |
Design
| Fibre count | 48 |
| Polarity | Universal, TIA-568 type-B |
Mechanical Characteristics
| Nominal outer diameter | 8.5 mm ± 0.3mm |
Optical Characteristics
| Fibre code | T |
| Performance option code | 98 |
| Fibre category | OM4 |
| Fibre Type | Multimode |
| Fibre name | 50 µm MM (OM4) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fibre compliance | IEC 60793-2-10 |
| Fibre core diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 gigabit ethernet | 1000 m / 600 m |
| Serial 10 gigabit ethernet | 550 m / - |
| Minimum effective modal bandwidth (EMB) | 4700 MHz*km / - |
| Min. overfilled launch (OFL) bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Insertion loss, max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Boot colour | Black |
| Connector type | MTP® (pinned) |
| Ferrule material | Composite |
| Reflectance | ≤ -20 dB |
Specifications - Connector B
| Insertion loss, max. | 0.35 dB |
| Boot colour | Black |
| Connector type | MTP® (pinned) |
| Ferrule material | Composite |
| Reflectance | ≤ -20 dB |
Furcation - Connector A
| Leg Length | 840 mm -0 / +76mm |
| Furcation type | EDGE™ size 2, 20 mm x 20 mm x 108.6 mm |
| Leg colour | Turquoise |
| Leg diameter | 2 mm |
| Leg count | 6 |
| Plug Height | 20 mm |
| Plug Width | 20 mm |
| Plug Depth | 108.6 mm |
Furcation - Connector B
| Furcation type | EDGE™ size 2, 20 mm x 20 mm x 108.6 mm |
| Leg diameter | 2 mm |
| Plug Height | 20 mm |
| Plug Width | 20 mm |
| Plug Depth | 108.6 mm |
| Leg Length | 840 mm |
Pulling grip - Connector A
| Pulling grip | No |
Dimensions
| Length | 19 m |
Ordering Information
| Packaging method | Plastic reel |
| Package contents | 2x-edge-tm-clip-size2-single-stack-2x-edge-clips-size2-double-stack-2x-edge-u-clips-size2 |
| Units per delivery | 1/1 |
Snap-in strain-relief clips
Provide easier cable management
Low-loss connectivity
Enables system design flexibility
Small outer diameter
Improves cable tray fill ratio and allows for imported airflow
Bend-improved fibre
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimised dust cap
Eliminates the need for scoping and cleaning prior to initial field connection