

ZE5E572TLZDDU030M
EDGE8® MTP® Trunk 50 µm multimode (OM3), 8F MTP (pinned) Connector to 8F MTP (pinned) Connector, 72F, with 840 mm legs, no pulling grip, 30 m
通用规范
产品编码 | ZE5E572TLZDDU030M |
Cable Assembly Type | EDGE8® Trunk |
Application | Data Center |
Cable Type | Interconnect |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | ANSI/ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | 0 °C - 50 °C (32 °F - 122 °F ) |
Temperature Range, Operation | -10 °C - 60 °C (14 °F - 140 °F ) |
Design
Fiber Count | 72 |
Polarity | Universal, TIA-568 Type-B |
Mechanical Specifications
Nominal Outer Diameter | 10.5 mm |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 88 |
Fiber Category | OM3 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM3) |
Maximum Attenuation | 3.8 dB/km / 2.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Serial 1 Gigabit Ethernet | 750 m / 600 m |
Serial 10 Gigabit Ethernet | 300 m / - |
Minimum Effective Modal Bandwidth (EMB) | 2000 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz*km / 500 MHz*km |
Specifications - Connector A
Insertion Loss, Max. | 0.35 dB |
Boot Color | Black |
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Reflectance | ≤ -20 dB |
Specifications - Connector B
Insertion Loss, Max. | 0.35 dB |
Boot Color | Black |
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Reflectance | ≤ -20 dB |
Furcation - Connector A
Leg Length | 840 mm |
Furcation Type | EDGE™ Size 2, 20 mm x 20 mm x 108.6 mm |
Leg Color | Yellow |
Leg Diameter | 2 mm |
Leg Count | 9 |
Plug Height | 20 mm |
Plug Width | 20 mm |
Plug Depth | 108.6 mm |
Furcation - Connector B
Furcation Type | EDGE™ Size 2, 20 mm x 20 mm x 108.6 mm |
Leg Color | Yellow |
Leg Diameter | 2 mm |
Leg Count | 9 |
Leg Length | 840 mm |
Pulling Grip - Connector A
Pulling grip | No |
Dimensions
Length | 30 m |
Ordering Information
Package Contents | 2x-edge-tm-clip-size2-single-stack-2x-edge-clips-size2-double-stack-2x-edge-u-clips-size2 |
Packaging Method | Plastic reel |
Units per Delivery | 1/1 |
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves the cable tray fill ratio and allows for improved airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection