

ZE5E5E4TLZDDU030M
EDGE8™ MTP® Trunk EDGE8™ MTP® Trunk
General Specifications
Product Number | ZE5E5E4TLZDDU030M |
Cable Assembly Type | EDGE8® Trunk |
Cable Type | Interconnect |
Standards
Reaction to Fire | Cca, s1b, d1, a1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | ANSI/ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
Fiber Count | 144 |
Outer Jacket Material | LSZH/FRNC |
Mechanical Specifications
Tensile Strength | 440 N |
Crush Resistance | 1000 N/10 cm |
Min. Bend Radius Installation | 210 mm |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 88 |
Fiber Category | OM3 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM3) |
Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Serial 1 Gigabit Ethernet | 750 m / 600 m |
Serial 10 Gigabit Ethernet | 300 m / - |
Minimum Effective Modal Bandwidth (EMB) | 2000 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz*km / 500 MHz*km |
Specifications - Connector A
Insertion Loss, Typical | 0.35 dB |
Insertion Loss, Max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Tensile Strength Jacketed Cable | 44 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Black |
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Housing Color | Aqua |
Housing Material | Composite |
Boot Type | Individual |
Reflectance | < -20 dB |
Specifications - Connector B
Insertion Loss, Typical | 0.35 dB |
Insertion Loss, Max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Tensile Strength Jacketed Cable | 44 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Black |
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Housing Color | Aqua |
Housing Material | Composite |
Boot Type | Individual |
Reflectance | ≤ -20 dB |
Furcation - Connector A
Staggering Legs per Group | 5 |
Leg Length | 840 mm -0 / +140mm |
Leg Diameter | 2 mm |
Staggering Increment | 100 mm |
Shortest Staggering Leg Length (mm) | 840 mm |
Plug Type | Heat Shrink |
Leg Count | 18 |
Plug Height | 13.4 mm |
Plug Width | 13.4 mm |
Plug Depth | 170 mm |
Furcation - Connector B
Leg Diameter | 2 mm |
Staggering Increment | 100 mm |
Shortest Staggering Leg Length (mm) | 840 mm |
Plug Type | Heat Shrink |
Leg Count | 18 |
Plug Height | 13.4 mm |
Plug Width | 13.4 mm |
Plug Depth | 170 mm |
Staggering Legs per Group | 5 |
Leg Length | 840 mm |
Pulling Grip - Connector A
Pulling grip | No |
Dimensions
Length | 30 m |
Outer Diameter | 13.4 mm |
Ordering Information
Package Contents | 2x U-Clip 2nd generation, Test Report |
Packaging Method | Plastic reel |
Units per Delivery | 1/1 |
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves the cable tray fill ratio and allows for improved airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Tecnologia CleanAdvantage ™ da Corning® e tampa contra poeira otimizada
Elimina a necessidade de delimitação e limpeza antes da conexão de campo inicial