ZE5E5K2QLZDDU030M
EDGE8® MTP® Trunk 50 µm multimode (OM4), 8F MTP (pinned) Connector to 8F MTP (pinned) Connector, 192F, with 840 mm legs, no pulling grip, 30 m
General Specifications
| Product Number | ZE5E5K2QLZDDU030M |
| Cable Assembly Type | EDGE8® Trunk |
| Cable Type | Interconnect |
Standards
| Reaction to Fire | Cca-s1b, d1, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | ANSI/ICEA S-83-596 |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
| Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
| Fiber Count | 192 |
| Outer Jacket Material | LSZH/FRNC |
Mechanical Specifications
| Tensile Strength | 440 N |
| Crush Resistance | 1000 N/10 cm |
| Min. Bend Radius Installation | 240 mm |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 98 |
| Fiber Category | OM4 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM4) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 Gigabit Ethernet | 1000 m / 600 m |
| Serial 10 Gigabit Ethernet | 550 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Insertion Loss, Typical | 0.35 dB |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot Color | Black |
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
| Housing Color | Aqua |
| Housing Material | Composite |
| Boot Type | Individual |
| Reflectance | < -20 dB |
Specifications - Connector B
| Insertion Loss, Typical | 0.35 dB |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot Color | Black |
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
| Housing Color | Aqua |
| Housing Material | Composite |
| Boot Type | Individual |
| Reflectance | ≤ -20 dB |
Furcation - Connector A
| Staggering Legs per Group | 6 |
| Leg Length | 840 mm -0 / +140mm |
| Leg Diameter | 2 mm |
| Staggering Increment | 100 mm |
| Shortest Staggering Leg Length (mm) | 840 mm |
| Plug Type | Heat Shrink |
| Leg Count | 24 |
| Plug Height | 15 mm |
| Plug Width | 15 mm |
| Plug Depth | 170 mm |
Furcation - Connector B
| Leg Diameter | 2 mm |
| Staggering Increment | 100 mm |
| Shortest Staggering Leg Length (mm) | 840 mm |
| Plug Type | Heat Shrink |
| Plug Height | 15 mm |
| Plug Width | 15 mm |
| Plug Depth | 170 mm |
| Staggering Legs per Group | 6 |
| Leg Length | 840 mm |
Pulling Grip - Connector A
| Pulling grip | No |
Dimensions
| Length | 30 m |
| Outer Diameter | 15 mm |
Ordering Information
| Packaging Method | Plastic reel |
| Package Contents | 2x U-Clip 2nd generation, Test Report |
| Units per Delivery | 1/1 |
Snap-in strain-relief clips
Provide easier cable management
Low-loss connectivity
Enables system design flexibility
Small outer diameter
Improves cable tray fill ratio and allows for imported airflow
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection