General Specifications
Product Number | ZE7E7E4GLZDDU030M |
Cable Assembly Type | EDGE8® Trunk |
Cable Type | Interconnect |
Standards
Reaction to Fire | Cca, s1b, d1, a1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | ANSI/ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
Fiber Count | 144 |
Outer Jacket Material | LSZH/FRNC |
Mechanical Specifications
Tensile Strength | 440 N |
Crush Resistance | 1000 N/10 cm |
Min. Bend Radius Installation | 210 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 20 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.04 ps/(nm*km) |
PMD maximum individual fiber | ≤ 0.1 ps/(nm*km) |
Specifications - Connector A
Insertion Loss, Typical | 0.35 dB |
Insertion Loss, Max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Tensile Strength Jacketed Cable | 44 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Black |
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Housing Color | Green |
Housing Material | Composite |
Boot Type | Individual |
Reflectance | ≤ -65 dB |
Specifications - Connector B
Polish | APC |
Insertion Loss, Typical | 0.35 dB |
Insertion Loss, Max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Tensile Strength Jacketed Cable | 44 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Black |
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Housing Color | Green |
Housing Material | Composite |
Boot Type | Individual |
Reflectance | ≤ -65 dB |
Furcation - Connector A
Staggering Legs per Group | 5 |
Leg Length | 840 mm -0 / +140mm |
Leg Diameter | 2 mm |
Staggering Increment | 100 mm |
Shortest Staggering Leg Length (mm) | 840 mm |
Plug Type | Heat Shrink |
Leg Count | 18 |
Plug Height | 13.4 mm |
Plug Width | 13.4 mm |
Plug Depth | 170 mm |
Furcation - Connector B
Leg Diameter | 2 mm |
Staggering Increment | 100 mm |
Shortest Staggering Leg Length (mm) | 840 mm |
Plug Type | Heat Shrink |
Leg Count | 18 |
Plug Height | 13.4 mm |
Plug Width | 13.4 mm |
Plug Depth | 170 mm |
Staggering Legs per Group | 5 |
Leg Length | 840 mm |
Pulling Grip - Connector A
Pulling grip | No |
Dimensions
Length | 30 m |
Outer Diameter | 13.4 mm |
Ordering Information
Package Contents | 2x U-Clip 2nd generation, Test Report |
Packaging Method | Plastic reel |
Units per Delivery | 1/1 |