Connector Type A
Connector Type B
Lengths
1 m
Fiber Category
50 µm MM (OM4)
Produtos
| Número do produto | Nome do produto | |
|---|---|---|
| E050502QNZ16001M | EDGE™ 1.6mm Patch Cord, LSZH, CPR Dca ClearCurve® OM4, LC UPC Duplex - LC UPC Duplex, 1 m | |
| E055702QNZ16001M | EDGE™ 1.6mm Patch Cord, LSZH, CPR Dca ClearCurve® OM4, LC UPC Duplex - SC UPC Duplex, 1 m | |
| E057902QNZ16001M | EDGE™ 1.6mm Patch Cord, LSZH, CPR Dca ClearCurve® OM4, LC UPC Duplex - LC UPC Uniboot, 1 m | |
| E05CM02QNZ16001M | EDGE™ 1.6mm Patch Cord, LSZH, CPR Dca ClearCurve® OM4, LC UPC Duplex - CS UPC, 1 m | |
| E05LM02QNZ16001M | EDGE™ 1.6 mm Multimode Patch Cord, LSZH, CPR Dca, Corning® ClearCurve® OM4, Multimode, LC UPC Duplex to LSH UPC, 1 m | |
| E05MM02QNZ16001M | EDGE™ 1.6mm Patch Cord, LSZH, CPR Dca ClearCurve® OM4, LC UPC Duplex - MDC UPC Senior, 1 m | |
| E05NM02QNZ16001M | EDGE™ 1.6mm Patch Cord, LSZH, CPR Dca ClearCurve® OM4, LC UPC Duplex - SN UPC, 1 m | |
| E575702QNZ16001M | EDGE™ 1.6mm Patch Cord, LSZH, CPR Dca ClearCurve® OM4, SC UPC Duplex - SC UPC Duplex, 1 m | |
| E577902QNZ16001M | EDGE™ 1.6mm Patch Cord, LSZH, CPR Dca ClearCurve® OM4, SC UPC Duplex - Uniboot LC UPC, 1 m | |
| E57CM02QNZ16001M | EDGE™ 1.6mm Patch Cord, LSZH, CPR Dca ClearCurve® OM4, SC UPC Duplex - CS UPC, 1 m | |
| E57LM02QNZ16001M | EDGE™ 1.6 mm Multimode Patch Cord, LSZH, CPR Dca, Corning® ClearCurve® OM4, Multimode, SC UPC Duplex to LSH UPC, 1 m | |
| E57NM02QNZ16001M | ClearCurve® OM4, SC UPC Duplex to SN UPC Senior, 1 m | |
| E797902QNZ16001M | EDGE™ 1.6 mm Multimode Patch Cord, LSZH, CPR Dca, Corning® ClearCurve® OM4, Multimode, LC UPC Uniboot to LC UPC Uniboot, 1 m | |
| E79CM02QNZ16001M | ClearCurve® OM4, LC UPC Duplex to CS UPC Senior, 1 m | |
| E79LM02QNZ16001M | EDGE™ 1.6 mm Multimode Patch Cord, LSZH, CPR Dca, Corning® ClearCurve® OM4, Multimode, LC UPC Uniboot to LSH UPC, 1 m | |
| E79MM02QNZ16001M | ClearCurve® OM4, LC UPC Duplex to MDC Senior, 1 m | |
| E79NM02QNZ16001M | ClearCurve® OM4, LC UPC Duplex to SN UPC Senior, 1 m | |
| ECMCM02QNZ16001M | EDGE™ 1.6 mm Multimode Patch Cord, LSZH, CPR Dca, Corning® ClearCurve® OM4, Multimode, CS UPC to CS UPC, 1 m | |
| ECMLM02QNZ16001M | EDGE™ 1.6 mm Multimode Patch Cord, LSZH, CPR Dca, Corning® ClearCurve® OM4, Multimode, CS UPC to LSH UPC, 1 m | |
| ECMMM02QNZ16001M | ClearCurve® OM4, CS UPC Duplex to MDC UPC Senior, 1 m | |
| ECMNM02QNZ16001M | EDGE™ 1.6 mm Multimode Patch Cord, LSZH, CPR Dca, Corning® ClearCurve® OM4, Multimode, CS UPC to SN UPC, 1 m | |
| ELMLM02QNZ16001M | EDGE™ 1.6 mm Multimode Patch Cord, LSZH, CPR Dca, Corning® ClearCurve® OM4, Multimode, LSH UPC to LSH UPC, 1 m | |
| ELMMM02QNZ16001M | EDGE™ 1.6 mm Multimode Patch Cord, LSZH, CPR Dca, Corning® ClearCurve® OM4, Multimode, LSH UPC to MDC UPC, 1 m | |
| ELMNM02QNZ16001M | EDGE™ 1.6 mm Multimode Patch Cord, LSZH, CPR Dca, Corning® ClearCurve® OM4, Multimode, LSH UPC to SN UPC, 1 m | |
| EMMMM02QNZ16001M | EDGE™ 1.6 mm Multimode Patch Cord, LSZH, CPR Dca | |
| EMMNM02QNZ16001M | EDGE™ 2.0mm Patch Cord, 2 fibres, Interconnect tight-buffered cable, MDC UPC Senior - SN UPC, 1 m | |
| ENMNM02QNZ16001M | EDGE™ 2.0mm Patch Cord, 2 fibres, Interconnect tight-buffered cable, SN UPC - SN UPC, 1 m |