D937536TLZB8X020M
EDGE™ Solutions Extender Trunk, 50 µm (OM3), Low-Loss, MTP® to MTP, 36 F 1000/840 mm leg lengths, pulling grip both sides, 20 m
General Specifications
| Product Number | D937536TLZB8X020M |
| Fiber Category | 50 µm MM (OM3) |
| Cable Assembly Type | Multifiber |
| Pulling grip | Yes |
Standards
| Reaction to Fire | Cca-s1b, d1, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | TIA/EIA-604-5 / TIA/EIA-604-5 |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
| Temperature Range, Operation | 0 °C to 60 °C (32 °F to 140 °F ) |
| Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
| Fiber Count | 36 |
| Outer Jacket Material | LSZH/FRNC |
| Polarity | Universal |
| Fiber Type | Multimode |
Mechanical Specifications
| Tensile Strength | 450 N |
| Crush Resistance | 350 N/10 cm |
| Min. Bend Radius Installation | 150 mm |
| Min. Bend Radius Operation | 75 mm |
Specifications - Connector A
| Polish | PC |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot Color | Black |
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
| Housing Color | Aqua |
| Housing Material | Composite |
| Boot Type | Individual |
Specifications - Connector B
| Polish | PC |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot Color | Black |
| Connector Type | MTP® (non-pinned) |
| Ferrule Material | Composite |
| Housing Color | Aqua |
| Housing Material | Composite |
| Boot Type | Individual |
Furcation - Connector A
| Leg Length | 1000 mm |
| Leg Diameter | 2 mm |
| Plug Type | Size 2 EDGE™ |
| Leg Count | 3 |
| Plug Height | 20 mm |
| Plug Width | 20 mm |
| Plug Depth | 108.6 mm |
Furcation - Connector B
| Leg Diameter | 2 mm |
| Plug Type | Size 2 EDGE™ |
| Plug Height | 20 mm |
| Plug Width | 20 mm |
| Plug Depth | 108.6 mm |
| Leg Length | 840 mm |
Pulling Grip - Connector A
| Pulling grip | Yes |
| Tensile Strength | 450 N |
| Min. Duct Size Diameter | 89 mm |
| Grip Outer Diameter | 56 mm |
Pulling Grip - Connector B
| Tensile Strength | 450 N |
| Min. Duct Size Diameter | 89 mm |
Dimensions
| Length | 20 m |
| Outer Diameter | 7.5 mm |
| Cable Weight | 42.5 kg/km |
Ordering Information
| Packaging Method | Plastic reel |
| Package Contents | 2x Pretium EDGE® clip size 2 test report |
| Units per Delivery | 1/1 |
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves the cable tray fill ratio and allows for improved airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection