EDGE™ Solutions Extender Trunk, 50 µm (OM3), Low-Loss, MTP® to MTP, 36 F
EDGE MTP® trunks are preterminated cables with 12-fiber MTP connectors or LC duplex connectors on either side. The trunks build up the major skeleton of the passive network infrastructure, and thanks to the superior design including Corning® ClearCurve® fiber, they enable rapid deployment for your campus LAN or data center facility. All trunks are shipped with strain-relief clips that allow for the tool-less installation in both EDGE Solutions and Plug & Play™ Systems housings. These trunks conform to TIA-568 Type-B polarity.
Pulling Grip
Lengths
20 m
Products
| 产品编码 | Product Name | |
|---|---|---|
| D937536TLZB8X020M | EDGE™ Solutions Extender Trunk, 50 µm multimode (OM3), Low-Loss, MTP® Connector to MTP Connector, 36 F, 1000/840 mm leg lengths, pulling grip both sides, 20 m | |
| D937536TLZC5X020M | EDGE™ Solutions Extender Trunk, 50 µm multimode (OM3), Low-Loss, MTP® Connector to MTP Connector, 36 F, 1500/500 mm leg lengths, pulling grip both sides, 20 m | |
| D937536TLZC8X020M | EDGE™ Solutions Extender Trunk, 50 µm multimode (OM3), Low-Loss, MTP® Connector to MTP Connector, 36 F, 1500/840 mm leg lengths, pulling grip both sides, 20 m | |
| G937536TLZB5X020M | EDGE™ Solutions Extender Trunk, 50 µm multimode (OM3), Low-Loss, MTP® Connector to MTP Connector, 36 F, 1000/500 mm leg lengths, pulling grip one side, 20 m | |
| G937536TLZB8X020M | EDGE™ Solutions Extender Trunk, 50 µm multimode (OM3), Low-Loss, MTP® Connector to MTP Connector, 36 F, 1000/840 mm leg lengths, pulling grip one side, 20 m | |
| G937536TLZC5X020M | EDGE™ Solutions Extender Trunk, 50 µm multimode (OM3), Low-Loss, MTP® Connector to MTP Connector, 36 F, 1500/500 mm leg lengths, pulling grip one side, 20 m | |
| G937536TLZC8X020M | EDGE™ Solutions Extender Trunk, 50 µm multimode (OM3), Low-Loss, MTP® Connector to MTP Connector, 36 F, 1500/840 mm leg lengths, pulling grip one side, 20 m | |
| Z937536TLZB5X020M | EDGE™ Solutions Extender Trunk, 50 µm multimode (OM3), Low-Loss, MTP® Connector to MTP Connector, 36 F, 1000/500 mm leg lengths, no pulling grip, 20 m | |
| Z937536TLZB8X020M | EDGE™ Solutions Extender Trunk, 50 µm multimode (OM3), Low-Loss, MTP® Connector to MTP Connector, 36 F, 1000/840 mm leg lengths, no pulling grip, 20 m | |
| Z937536TLZC5X020M | EDGE™ Solutions Extender Trunk, 50 µm multimode (OM3), Low-Loss, MTP® Connector to MTP Connector, 36 F, 1500/500 mm leg lengths, no pulling grip, 20 m | |
| Z937536TLZC8X020M | EDGE™ Solutions Extender Trunk, 50 µm multimode (OM3), Low-Loss, MTP® Connector to MTP Connector, 36 F, 1500/840 mm leg lengths, no pulling grip, 20 m |