UCAO-MS-OPT-EXP
UCAO MS OptiTap® Expansion Kit for UCAO with Mechanical Sealing
General Specifications
Product Number | UCAO-MS-OPT-EXP |
Environment | Outdoor |
Product Type | Splice Terminal Closure |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Closure Shape | In-Line |
Sealing Type | Grommet |
Number of pigtails | 1 |
Dimensions
Height | 925 mm |
Outer Diameter | 32.5 mm |
Weight | 50 g |
Ordering Information
Units per Delivery | 30/1 |
Weight | 50 g |
Investment protection
UCAO MS closures that have already been deployed can be easily expanded with up to four OptiTap® ports
Higher capacity
UCAO MS port capacity increase, from 16 up to 20 OptiTap® ports per closure
Flexibility for neutral host providers
Neutral host providers have more flexibility to address orders from new customers