EDGE™ RC Indoor Breakout Trunk - MTP to MTP
Fiber Count
Products
| Product Number | Product Name | |
|---|---|---|
| A9090CEGQJBBU100M | EDGE™ Rapid Connect Internal Splitter Trunks - MTP to MTP, 864F, 12F MTP Connectors on both ends, LSZH Internal Cable, SMF-28 Ultra Fiber, Singlemode, 100 meters | |
| AA99096GSZHBB100M | EDGE™ RC Indoor Breakout Trunk, 96F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters | |
| AA990AEGSZHBB100M | EDGE™ RC Indoor Breakout Trunk, 384F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters | |
| AA990AKGLZHBB100M | EDGE™ RC Indoor Breakout Trunk, 432F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters | |
| AA990AZGLZHBB100M | EDGE™ RC Indoor Breakout Trunk, 576F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters | |
| AA990CEGQJGBB100M | EDGE™ RC Indoor Breakout Trunk, 864F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), RocketRibbon® Riser/LSZH Cable, Single-mode, SMF-28 Ultra, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters | |
| AA990E4GSZHBB100M | EDGE™ RC Indoor Breakout Trunk, 144F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters | |
| AA990U8GSZHBB100M | EDGE™ RC Indoor Breakout Trunk, 288F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters | |
| AA9E796GSZHBB100M | EDGE™ RC Indoor Breakout Trunk, 96F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters | |
| AA9E7AEGSZHBB100M | EDGE™ RC Indoor Breakout Trunk, 384F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters | |
| AA9E7E4GSZHBB100M | EDGE™ RC Indoor Breakout Trunk, 144F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters | |
| AA9E7K2GSZHBB100M | EDGE™ RC Indoor Breakout Trunk, 192F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters | |
| AA9E7U8GSZHBB100M | EDGE™ RC Indoor Breakout Trunk, 288F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters |