Figure 8 Compact Drop Cable Assembly
Maximum Insertion Loss
Fiber Category
Lengths
Hardened Connector
Products
| Product Number | Product Name | |
|---|---|---|
| 004301QBICD050M-CALA | Figure 8 Compact Drop Cable Assembly, 1F, with steel messenger, Low-Friction, LSZH, OptiTap® SC APC to stub end, 0.5dB IL, G.657.A2, gray, individual pack, 50 m | |
| 004301QBICD100M-CALA | Figure 8 Compact Drop Cable Assembly, 1F, with steel messenger, Low-Friction, LSZH, OptiTap® SC APC to stub end, 0.5dB IL, G.657.A2, gray, individual pack, 100 m | |
| 004301QBICD150M-CALA | Figure 8 Compact Drop Cable Assembly, 1F, with steel messenger, Low-Friction, LSZH, OptiTap® SC APC to stub end, 0.5dB IL, G.657.A2, gray, individual pack, 150 m | |
| 004301QBICD220M-CALA | Figure 8 Compact Drop Cable Assembly, 1F, with steel messenger, Low-Friction, LSZH, OptiTap® SC APC to stub end, 0.5dB IL, G.657.A2, gray, individual pack, 220 m | |
| 004301QBICD300M-CALA | Figure 8 Compact Drop Cable Assembly, 1F, with steel messenger, Low-Friction, LSZH, OptiTap® SC APC to stub end, 0.5dB IL, G.657.A2, gray, individual pack, 300 m | |
| 00UU01CL31G050M-CALA | Figure 8 Compact Drop Cable Assembly, 1F, with steel messenger, Low-Friction, LSZH, Multi-interface to stub end, 0.3dB IL, G.657.A1, gray, individual pack, 50 m | |
| 00UU01CL31G100M-CALA | Figure 8 Compact Drop Cable Assembly, 1F, with steel messenger, Low-Friction, LSZH, Multi-interface to stub end, 0.3dB IL, G.657.A1, gray, individual pack, 100 m | |
| 00UU01CL31G150M-CALA | Figure 8 Compact Drop Cable Assembly, 1F, with steel messenger, Low-Friction, LSZH, Multi-interface to stub end, 0.3dB IL, G.657.A1, gray, individual pack, 150 m | |
| 00UU01CL31G220M-CALA | Figure 8 Compact Drop Cable Assembly, 1F, with steel messenger, Low-Friction, LSZH, Multi-interface to stub end, 0.3dB IL, G.657.A1, gray, individual pack, 220 m | |
| 00UU01CL31G300M-CALA | Figure 8 Compact Drop Cable Assembly, 1F, with steel messenger, Low-Friction, LSZH, Multi-interface to stub end, 0.3dB IL, G.657.A1, gray, individual pack, 300 m | |
| 00UU01CL32G050M-CALA | Figure 8 Compact Drop Cable Assembly, 1F, with steel messenger, Low-Friction, LSZH, Multi-interface to stub end, 0.3dB IL, G.657.A2, gray, individual pack, 50 m | |
| 00UU01CL32G100M-CALA | Figure 8 Compact Drop Cable Assembly, 1F, with steel messenger, Low-Friction, LSZH, Multi-interface to stub end, 0.3dB IL, G.657.A2, gray, individual pack, 100 m | |
| 00UU01CL32G150M-CALA | Figure 8 Compact Drop Cable Assembly, 1F, with steel messenger, Low-Friction, LSZH, Multi-interface to stub end, 0.3dB IL, G.657.A2, gray, individual pack, 150 m | |
| 00UU01CL32G220M-CALA | Figure 8 Compact Drop Cable Assembly, 1F, with steel messenger, Low-Friction, LSZH, Multi-interface to stub end, 0.3dB IL, G.657.A2, gray, individual pack, 220 m | |
| 00UU01CL32G300M-CALA | Figure 8 Compact Drop Cable Assembly, 1F, with steel messenger, Low-Friction, LSZH, Multi-interface to stub end, 0.3dB IL, G.657.A2, gray, individual pack, 300 m | |
| 00UU01CL51G050M-CALA | Figure 8 Compact Drop Cable Assembly, 1F, with steel messenger, Low-Friction, LSZH, Multi-interface to stub end, 0.5dB IL, G.657.A1, gray, individual pack, 50 m | |
| 00UU01CL51G100M-CALA | Figure 8 Compact Drop Cable Assembly, 1F, with steel messenger, Low-Friction, LSZH, Multi-interface to stub end, 0.5dB IL, G.657.A1, gray, individual pack, 100 m | |
| 00UU01CL51G150M-CALA | Figure 8 Compact Drop Cable Assembly, 1F, with steel messenger, Low-Friction, LSZH, Multi-interface to stub end, 0.5dB IL, G.657.A1, gray, individual pack, 150 m | |
| 00UU01CL51G220M-CALA | Figure 8 Compact Drop Cable Assembly, 1F, with steel messenger, Low-Friction, LSZH, Multi-interface to stub end, 0.5dB IL, G.657.A1, gray, individual pack, 220 m | |
| 00UU01CL51G300M-CALA | Figure 8 Compact Drop Cable Assembly, 1F, with steel messenger, Low-Friction, LSZH, Multi-interface to stub end, 0.5dB IL, G.657.A1, gray, individual pack, 300 m | |
| 00UU01CL52G050M-CALA | Figure 8 Compact Drop Cable Assembly, 1F, with steel messenger, Low-Friction, LSZH, Multi-interface to stub end, 0.5dB IL, G.657.A2, gray, individual pack, 50 m | |
| 00UU01CL52G220M-CALA | Figure 8 Compact Drop Cable Assembly, 1F, with steel messenger, Low-Friction, LSZH, Multi-interface to stub end, 0.5dB IL, G.657.A2, gray, individual pack, 220 m |