LSZH 5mm Round Dielectric Drop Cable Assembly, 1F Single Tube
Corning indoor/outdoor 5 mm round drop assembly is a robust and flexible cable that provides durability and reliability in terminal to terminal connections for distributed tap architectures. The cable is designed for short-span, self-supporting aerial installations as well as to be installed on facades, poles, and ducts in FTTH deployments. An LSZH flame retardant and UV protected jacket allows for both indoor and outdoor use.
As an industry leader in optical connectivity products, Corning designs and manufactures the drop cable assembly with factory-terminated, environmentally sealed and hardened connectors to reduce the cost and time of deployment and repairs. Corning OptiTapTM connector design provides superior durability andreliability in the drop segment of the network.
Products
| Product Number | Product Name | |
|---|---|---|
| 434301J3Z51080-CALA | LSZH™ 5mm Round Dielectric Cable Assembly, 1F, Jumper OptiTap® to Optitap, Single-mode G.657.A2, individual pack, 80 m | |
| 434301J3Z51250-CALA | LSZH™ 5mm Round Dielectric Cable Assembly, 1F, Jumper OptiTap® to Optitap, Single-mode G.657.A2, individual pack, 250 m | |
| 434301J3Z51600-CALA | LSZH 5mm Round Dielectric Cable Assembly, 1F, Jumper OptiTap® to Optitap, Single-mode G.657.A2, individual pack, 600 m | |
| 434301J3Z51050-CALA | LSZH™ 5mm Round Dielectric Cable Assembly, 1F, Jumper OptiTap® to Optitap, Single-mode G.657.A2, individual pack, 50 m | |
| 434301J3Z51100-CALA | LSZH™ 5mm Round Dielectric Cable Assembly, 1F, Jumper OptiTap® to Optitap, Single-mode G.657.A2, individual pack, 100 m | |
| 434301J3Z51120-CALA | LSZH™ 5mm Round Dielectric Cable Assembly, 1F, Jumper OptiTap® to Optitap, Single-mode G.657.A2, individual pack, 120 m | |
| 434301J3Z51150-CALA | LSZH™ 5mm Round Dielectric Cable Assembly, 1F, Jumper OptiTap® to Optitap, Single-mode G.657.A2, individual pack, 150 m | |
| 434301J3Z51200-CALA | LSZH™ 5mm Round Dielectric Cable Assembly, 1F, Jumper OptiTap® to Optitap, Single-mode G.657.A2, individual pack, 200 m | |
| 434301J3Z51300-CALA | LSZH™ 5mm Round Dielectric Cable Assembly, 1F, Jumper OptiTap® to Optitap, Single-mode G.657.A2, individual pack, 300 m | |
| 434301J3Z51350-CALA | LSZH™ 5mm Round Dielectric Cable Assembly, 1F, Jumper OptiTap® to Optitap, Single-mode G.657.A2, individual pack, 350 m | |
| 434301J3Z51400-CALA | LSZH™ 5mm Round Dielectric Cable Assembly, 1F, Jumper OptiTap® to Optitap, Single-mode G.657.A2, individual pack, 400 m | |
| 434301J3Z51500-CALA | LSZH™ 5mm Round Dielectric Cable Assembly, 1F, Jumper OptiTap® to Optitap, Single-mode G.657.A2, individual pack, 500 m |