Fiber Optic Connector Accessories
Corning anaerobic-cured connectors offer optical performance in a fast, easy field-termination solution designed for fiber-to-the-workstation applications for single-mode and multimode connections. This connector combines the quick-cured convenience of anaerobic adhesive with the performance of epoxy-and-polish connectors. Ideal for enterprise networks and any installations requiring field-installed connectors, the anaerobic-cured technology enables fiber optic networks to be installed cost effectively with minimal tools. Installation of the connector can be accomplished in minutes with the anaerobic adhesive two-part epoxy process. The adhesive is first injected into the connector ferrule, and then the fiber is dipped into the primer and inserted into the connector. Curing takes only one minute without the use of lamps or ovens. With the hand-polish process, an average insertion loss of 0.2 dB is achieved.
Products
Product Number | Product Name | |
---|---|---|
02-036475-001 | High-Performance Tool Bag | |
200FM | Fiber Optic Microscope, 200x | |
3201007-01 | Crimp Tool | |
95-000-04 | CamSplice™ Mechanical Splice with logo (6 pack) | |
95-000-04-ATC | CamSplice™ Mechanical Splice, Antitorsion | |
95-000-04-NL | CamSplice™ Mechanical Splice, no logo (6 pack) | |
ADP-SC00-CAP-BLK | Dust Cap, for SC Adapter Simplex, bulk pack, Black | |
CAH-OVEN-TMR | Cable Assembly House Heat-Cure Oven with timer | |
CAM-SPLICE-CC | CamSplice™ Mechanical Splice, ClearCurve® compatible | |
FBC-007 | UniCam® High-Performance Precision Flat Cleaver with Diamond Blade and Fiber Handlers | |
HAN-STANDARD | Double-sided fiber handler for tight-buffered fiber and jacketed cable (UniCam® high-performance flat cleaver FBC-007) | |
HAN-TRACK | Track for UniCam® and OptiSnap™ Flat Cleavers | |
HAN-UNI | FBC-007 Fiber Handler for UniCam® Connectors only | |
TL-3HM | Three Hole Stripping Tool for 900 µm and jacketed cable | |
VFL-350 | Visual Fault Locator, 635 nm penlight style |