text.skipToContent text.skipToNavigation

Fiber Optic Connector Accessories

Corning anaerobic-cured connectors offer optical performance in a fast, easy field-termination solution designed for fiber-to-the-workstation applications for single-mode and multimode connections. This connector combines the quick-cured convenience of anaerobic adhesive with the performance of epoxy-and-polish connectors. Ideal for enterprise networks and any installations requiring field-installed connectors, the anaerobic-cured technology enables fiber optic networks to be installed cost effectively with minimal tools. Installation of the connector can be accomplished in minutes with the anaerobic adhesive two-part epoxy process. The adhesive is first injected into the connector ferrule, and then the fiber is dipped into the primer and inserted into the connector. Curing takes only one minute without the use of lamps or ovens. With the hand-polish process, an average insertion loss of 0.2 dB is achieved.


Products

Product Number Product Name
02-036475-001 High-Performance Tool Bag
200FM Fiber Optic Microscope, 200x
3201007-01 Crimp Tool
95-000-04 CamSplice™ Mechanical Splice with logo (6 pack)
95-000-04-ATC CamSplice™ Mechanical Splice, Antitorsion
95-000-04-NL CamSplice™ Mechanical Splice, no logo (6 pack)
ADP-SC00-CAP-BLK Dust Cap, for SC Adapter Simplex, bulk pack, Black
CAH-OVEN-TMR Cable Assembly House Heat-Cure Oven with timer
CAM-SPLICE-CC CamSplice™ Mechanical Splice, ClearCurve® compatible
FBC-007 UniCam® High-Performance Precision Flat Cleaver with Diamond Blade and Fiber Handlers
HAN-STANDARD Double-sided fiber handler for tight-buffered fiber and jacketed cable (UniCam® high-performance flat cleaver FBC-007)
HAN-TRACK Track for UniCam® and OptiSnap™ Flat Cleavers
HAN-UNI FBC-007 Fiber Handler for UniCam® Connectors only
TL-3HM Three Hole Stripping Tool for 900 µm and jacketed cable
VFL-350 Visual Fault Locator, 635 nm penlight style