EDC-06P-NH
Environmental Distribution Center (EDC) Holds 6 CCH connector panels, No Holes
General Specifications
Product Number | EDC-06P-NH |
EAN Code | 4056418193748 |
Product Type | Wall-Mountable Hardware |
Mounting Type | Wall-Mountable, Rack 19-in, Pole-mount |
Application | Carrier Networks, Customer premises environments, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | CSA File No. 42186: Type 4, 4X, 12, and 13, Enclosure flammability rating per UL 508A, UL 508A, File No. E61997: Type 4, 4X, 12, and 13 NEMA/EEMAC Type 4, 4X, 12, and 13 |
Design
Housing Type | EDC |
Number of Panels per Housing | 6 |
Panel or Module Type | CCH |
Splice Tray Options | Up to 6 category 2S or 3 category 4S splice trays |
Fiber Capacity | 144 |
Connector Specs
Housing Color | Gray |
Dimensions
Height | 419 mm |
Depth | 160 mm |
Ordering Information
Package Contents | Housing with installation guide; 6 blank panels; unit ID label; 6 #8-32 x 0.50-in SS; 6 #8-32 SS nuts; 6 #8 split locker washers, SS; 6 M6 flat washers, SS; central member strain-relief clamp kit; 40 0.140-in tie wraps; sheath retention hardware kit; quick release latch kit |
Shipping Weight | 9.1 kg |
Units per Delivery | 1/1 |
Modularity
Making installation and moves, adds and changes simpler and less risky
Simplified ordering and designing
3 to 4 part numbers are reduced to only one
Panel and Module compatible
Variety of preterminated and direct termination capabilities
Easy to order and design
Less time selecting correct splice trays and choosing correct splice tray to use,
less time spent putting together the correct BOM and finding out what is needed
NEMA 4X or IEC IP66 rated
Protection and durability from the elements
Lockable door(s)
System security
Indoor and outdoor use
Versatility in a variety of applications
Unit is easy to punch, drill or saw, mounting kit available
Fast and easy installation