EDC-CS-02P-NH
Environmental Distribution Center (EDC) Holds two CCH cassettes, panels or modules, no holes
General Specifications
| Product Number | EDC-CS-02P-NH |
| Product Type | Distribution |
| Mounting Type | Wall-Mountable, Pole-mount |
| Application | Enterprise Networks, Local Area Network (LAN), Private network environments |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Housing Material | Composite |
| Number of Cable Entries | 2 |
| Cable entry type | From bottom |
| Cable Entry Direction | Bottom-Left |
| Housing Type | EDC |
| Housing Color | Gray |
| Number of Panels per Housing | 2 |
| Lock Position | Front |
| Lock Type | Lock mechanism |
Dimensions
| Height | 420 mm |
| Width | 380 mm |
| Depth | 217 mm |
| Weight | 6.12 kg |
Ordering Information
| Package Contents | Housing with installation guide, 2 blank panels, unit ID label, (6) #8-32 x 0.50-in SS, (6) #8-32 SS nuts, (6) #8 split locker washer SS, (6) M6 flat washers SS, central member strain-relief clamp kit, (40) 0.140-in tie wraps, sheath retention hardware kit, quick release latch kit |
| Shipping Weight | 7.71 kg |
| Shipping Height | 318 mm |
| Shipping Width | 470 mm |
| Shipping Depth | 575 mm |
| Units per Delivery | 1/1 |
Modularity
Making installation and moves, adds and changes simpler and less risky
Simplified ordering and designing
3 to 4 part numbers are reduced to only one
Panel and Module compatible
Variety of preterminated and direct termination capabilities
Easy to order and design
Less time selecting correct splice trays and choosing correct splice tray to use,
less time spent putting together the correct BOM and finding out what is needed
NEMA 4X or IEC IP66 rated
Protection and durability from the elements
Lockable door(s)
System security
Indoor and outdoor use
Versatility in a variety of applications
Unit is easy to punch, drill or saw, mounting kit available
Fast and easy installation