EDC-CS-06P-NH
Environmental Distribution Center (EDC) Holds six CCH cassettes, panels or modules, no holes
General Specifications
| Product Number | EDC-CS-06P-NH |
| Product Type | Distribution |
| Mounting Type | Wall-Mountable, Pole-mount |
| Application | Enterprise Networks, Local Area Network (LAN), Private network environments |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Housing Material | Composite |
| Number of Cable Entries | 2 |
| Cable entry type | From bottom |
| Cable Entry Direction | Bottom-Left |
| Housing Type | EDC |
| Housing Color | Gray |
| Number of Panels per Housing | 6 |
| Panel or Cassette Type | CCH |
| Panel or Module Type | CCH |
| Splice Tray Options | CCH Pigtailed Splice Cassette (CCH-CS) |
| Fiber Capacity | 144 |
| Lock Position | Front |
| Lock Type | Lock mechanism |
Design - Adapter
| Housing Color | Gray |
Dimensions
| Height | 472 mm |
| Width | 422 mm |
| Depth | 262 mm |
| Weight | 9.07 kg |
Ordering Information
| Package Contents | Housing with installation guide, 6 blank panels, unit ID label, (6) #8-32 x 0.50-in SS, (6) #8-32 SS nuts, (6) #8 split locker washer SS, (6) M6 flat washers SS, central member strain-relief clamp kit, (40) 0.140-in tie wraps, sheath retention hardware kit, quick release latch kit |
| Shipping Weight | 11.79 kg |
| Shipping Height | 558 mm |
| Shipping Width | 419 mm |
| Shipping Depth | 603 mm |
| Units per Delivery | 1/1 |
Modularity
Making installation and moves, adds and changes simpler and less risky
Simplified ordering and designing
3 to 4 part numbers are reduced to only one
Panel and Module compatible
Variety of preterminated and direct termination capabilities
Easy to order and design
Less time selecting correct splice trays and choosing correct splice tray to use,
less time spent putting together the correct BOM and finding out what is needed
NEMA 4X or IEC IP66 rated
Protection and durability from the elements
Lockable door(s)
System security
Indoor and outdoor use
Versatility in a variety of applications
Unit is easy to punch, drill or saw, mounting kit available
Fast and easy installation