EDC-STEEL-12P-NH
Environmental Distribution Center (EDC) 12 panel, stainless steel
General Specifications
| Product Number | EDC-STEEL-12P-NH |
| Product Type | Distribution |
| Environment | Outdoor |
| Mounting Type | Wall-Mountable, Floor-mount, Pole-mount |
| Application | Enterprise Networks |
| Installation Methods | General Building Applications |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Housing Material | Metal |
| Cabinet Fiber Capacity | 144 |
| Cable entry type | From top and bottom |
| Cable Entry Direction | TopBottom |
| Housing Type | EDC |
| Number of Panels per Housing | 12 |
| Color | Silver |
| Panel or Module Type | CCH |
| Splice Tray Options | Up to 6 category 4S, 4W or 4R, 12 category 2S, 2L or 2R splice trays |
| Fiber Capacity | 288 |
| Lock Position | Front |
| Lock Type | Lock mechanism |
Design - Adapter
| Housing Color | Anodized silver |
| Housing Material | Metal |
Connector Specs
| Housing Color | Anodized silver |
Dimensions
| Height | 472 mm |
| Width | 422 mm |
| Depth | 262 mm |
| Weight | 15 kg |
Ordering Information
| Module Capacity | 12 |
| Package Contents | Housing with installation guide; 2 blank panels; unit ID label; 6 #8-32 x 0.50-in SS; 6 #8-32 SS nuts; 6 #8 split locker washer, SS; 6 M6 flat washers, SS; central member strain-relief clamp kit; (40) 0.140-in tie wraps; sheath retention hardware kit; quick release latch kit |
| Shipping Weight | 16.3 kg |
| Units per Delivery | 1/1 |
Modularity
Making installation and moves, adds and changes simpler and less risky
Simplified ordering and designing
3 to 4 part numbers are reduced to only one
Panel and Module compatible
Variety of preterminated and direct termination capabilities
Easy to order and design
Less time selecting correct splice trays and choosing correct splice tray to use,
less time spent putting together the correct BOM and finding out what is needed
NEMA 4X or IEC IP66 rated
Protection and durability from the elements
Lockable door(s)
System security
Indoor and outdoor use
Versatility in a variety of applications
Unit is easy to punch, drill or saw, mounting kit available
Fast and easy installation