text.skipToContent text.skipToNavigation

LS Series LCP Cabinet Splitter Modules

The compact yet robust LS Series splitter modules are available in multiple configurations (1x64, 1x32, dual 1x16, dual 1x8). Each splitter module features small form connectorized inputs and outputs with simple one-step parking.All LS splitter modules are compatible and interchangeable across all OptiTect® LS cabinets and the Eclipse® hardware family.The modules meet applicable sections of Telcordia GR-1209-CORE and GR-1221-CORE. Each splitter module features connectorized inputs and outputs.
Splitter Module 1x32

Productos

Número del producto Nombre del producto
WMB4CC6CA6C11132 LS Splitter Module, 1x32