Splice Trays

Corning offers a family of splice tray kits suitable for use with Corning Fiber NIDs.
FNI-NG splice tray kits are available as optional accessories that allow splice trays to be added to existing FNI-NG series fiber NIDs. These splice trays are made of plastic, and are available equipped with one SC simplex or LC duplex fiber adapters.
FNI-ST splice tray kit is a black metal splice tray for up to 4 heat shrink splices. This splice tray kit is suitable for use in any Corning FNI type fiber NID.
Splice Tray Type
Produtos
Número do produto | Nome do produto | |
---|---|---|
80610616874 | Splice Trays | |
80610859904 | Splice Trays | |
80610859912 | Splice Tray, Large Fiber Splice Organizer Tray | |
80611316516 | Splice Tray, Large Fiber Splice Organizer Tray | |
80611316557 | Splice Trays |