text.skipToContent text.skipToNavigation

Eclipse® Hardware Connector Housing, stubbed

Corning preconnectorized (“stubbed”) optical hardware is equipped with factory-terminated and -tested cable assemblies pre-installed in a variety of hardware products. “Stubbed” hardware is terminated in the factory according to the requirements of the Corning Quality Standards. This ensures connector performance and quality, therefore eliminating the time consuming and costly process of terminating cables in the field. It also reduces the number of part numbers needed for installation and minimizes the line items on an order.

Cable Type Stubbed ALTOS® Riser
Adapter Type SC Duplex 
Cable Length 100 ft (31 m)
Fiber Count 48
Polish APC
Dimensions (H x W x D) 8.9 x 43.9 x 30.2 cm (3.5 x 17.3 x 11.9 in)
Height Unit 2U

Produkte

Produktnummer Produktname
EC2483112D9-U7001B Eclipse® Hardware Connector Housing, stubbed 2U, 48 port, 31 m (100 ft), SC duplex connectors, SC APC, SM, ALTOS® Riser Cable, top right access, single cable stub