
CEFO-TCT2-012-PCS-STD
CEFO TC Optical Closure 12F, heat-shrinkable sealing, up to 22 mm cable OD, with splice trays, splice protectors, and mounting brackets included
General Specifications
Product Number | CEFO-TCT2-012-PCS-STD |
Environment | Outdoor |
Cable Type | Branch, Express |
Product Type | Splice Closure |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -25 °C to 75 °C (-13 °F to 167 °F ) |
Design
Buffer Storage | Installed |
Closure Shape | Dome |
Distribution cable port count | 6 |
Distribution cable range | 8 mm to 22 mm |
Fiber Capacity | 12 |
Main cable oval port count | 1 |
Main cable range | 11 mm to 22 mm |
Maximum splice fiber capacity | 12 splices |
Sealing Type | Heat Shrink |
Optical Specifications
Channels | 24, 25, 26, 27 |
Channel Spacing | 100 GHz |
Channel Insertion Loss | 2 dB |
Dimensions
Height | 502 mm |
Outer Diameter | 215 mm |
Ordering Information
Units per Delivery | 1/1 |