CEFO TC Optical Closure
Fiber Capacity
Products
| Product Number | Product Name | |
|---|---|---|
| CEFO-TCT1-024-PCS-STD | CEFO TC Optical Closure, 24F, heat-shrinkable sealing, up to 13.5mm cable OD, with splice trays, splice protectors and mounting brackets included | |
| CEFO-TCT2-060-PCS-STD | CEFO TC Optical Closure, 60F, heat-shrinkable sealing, up to 22 mm cable OD, with splice trays, splice protectors, and mounting brackets included | |
| CEFO-TCT2-072-PCS-STD | CEFO TC Optical Closure, 72F, heat-shrinkable sealing, up to 22 mm cable OD, with splice trays, splice protectors, and mounting brackets included | |
| CEFO-TCT2-096-PCS-STD | CEFO TC Optical Closure, 96f, heat-shrinkable sealing, up to 22mm cable OD, with splice trays, splice protectors and mounting brackets included |