CEFO-TCT2-060-PCS-STD
CEFO TC Optical Closure 60F, heat-shrinkable sealing, up to 22 mm cable OD, with splice trays, splice protectors, and mounting brackets included
General Specifications
| Product Number | CEFO-TCT2-060-PCS-STD |
| Environment | Outdoor |
| Cable Type | Branch, Express |
| Product Type | Splice Closure |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -25 °C to 75 °C (-13 °F to 167 °F ) |
Design
| Buffer Storage | Installed |
| Closure Shape | Dome |
| Distribution cable port count | 6 |
| Distribution cable range | 8 mm to 22 mm |
| Fiber Capacity | 60 |
| Main cable oval port count | 1 |
| Main cable range | 11 mm to 22 mm |
| Maximum splice fiber capacity | 60 splices |
| Sealing Type | Heat Shrink |
Optical Specifications
| Channels | 48, 49, 50, 51 |
| Channel Spacing | 100 GHz |
| Channel Insertion Loss | 2 dB |
Dimensions
| Height | 502 mm |
| Outer Diameter | 215 mm |
Ordering Information
| Units per Delivery | 1/1 |