text.skipToContent text.skipToNavigation

UCAO-MS-OPT-EXP

UCAO MS OptiTap® Expansion Kit  for UCAO with Mechanical Sealing

Contact Distributor for Lead Time

General Specifications
Product Number UCAO-MS-OPT-EXP
Environment Outdoor
Product Type Splice Terminal Closure
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design - Connector
Connector Type OptiTap®
Design
Closure Shape In-Line
Sealing Type Grommet
Number of pigtails 1
Dimensions
Height 925 mm
Outer Diameter 32.5 mm
Weight 50 g
Ordering Information
Units per Delivery 30/1
Weight 50 g
Investment protection
UCAO MS closures that have already been deployed can be easily expanded with up to four OptiTap® ports
Higher capacity
UCAO MS port capacity increase, from 16 up to 20 OptiTap® ports per closure
Flexibility for neutral host providers
Neutral host providers have more flexibility to address orders from new customers