UM-9HRBR0HRBR-2-1108-U-BR
UCAO MS OptiTap® Expansion Kit - UCAO with Mechanical Sealing, 9 OptiTap® ports, 1 splitter 1x8, 1 SC APC pigtail (expansion port)
General Specifications
| Product Number | UM-9HRBR0HRBR-2-1108-U-BR |
| Environment | Outdoor |
| Cable Type | Branch, Express |
| Product Type | Splice Terminal Closure |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Main cable range | 6 mm to 15 mm |
| Sealing Type | Grommet |
| Splice Tray Type | MFT |
Dimensions
| Height | 186 mm |
| Width | 157 mm |
| Depth | 421 mm |
Ordering Information
| Units per Delivery | 1/1 |
Investment protection
UCAO MS closures that have already been deployed can be easily expanded with up to four OptiTap® ports
Higher capacity
UCAO MS port capacity increase, from 16 up to 20 OptiTap® ports per closure
Flexibility for neutral host providers
Neutral host providers have more flexibility to address orders from new customers