UM-9HRBR8HRBR-3-2108-U-BR
UCAO MS OptiTap® Expansion Kit - UCAO with Mechanical Sealing, 17 OptiTap® ports, 2 splitters 1x8, 1 SC APC pigtail (expansion port)
General Specifications
Product Number | UM-9HRBR8HRBR-3-2108-U-BR |
Environment | Outdoor |
Cable Type | Branch, Express |
Product Type | Splice Terminal Closure |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Central member fixing for main cable | Yes |
Distribution cable port count | 7 |
Distribution cable range | 6 mm to 15 mm |
Heat shrink splice count per SE tray | 24 |
Main cable range | 6 mm to 15 mm |
Maximum tray count | 6 |
Number of Splice Trays Preloaded | 3 |
Sealing Type | Grommet |
Splice Tray Type | MFT |
Splitter Module | Dual 1x8 |
Number of pigtails | 1 |
Dimensions
Height | 186 mm |
Width | 157 mm |
Depth | 421 mm |
Length | 0 mm |
Ordering Information
Units per Delivery | 1/1 |
Investment protection
UCAO MS closures that have already been deployed can be easily expanded with up to four OptiTap® ports
Higher capacity
UCAO MS port capacity increase, from 16 up to 20 OptiTap® ports per closure
Flexibility for neutral host providers
Neutral host providers have more flexibility to address orders from new customers