Corning designed the EDGE hardware solution to fit into standard 19-in racks. However, extension brackets are available to allow for installation within 23-in racks, as well as a flush-mount bracket for the EDGE-01U housing.
También le puede interesar
Productos
| Número del producto | Nombre del producto | |
|---|---|---|
| EDGE-01U-FLSH-BKT | EDGE™ Solutions Mounting Bracket, flush mount, for EDGE-01U | |
| PC1-BKT-23 | EDGE™ Extension and Flush-Mount Bracket for mounting 1U housings into 23-in racks or cabinets | |
| PC2-BKT-23 | EDGE™ Extension and Flush-Mount Bracket for mounting 2U housings into 23-in racks or cabinets | |
| PC4-BKT-23 | EDGE™ Solutions Mounting Bracket for mounting 4U housings into 23-in racks or cabinets |