Optical Splice Enclosure (OSE) Universal
Lockable
Yes
Products
| Product Number | Product Name | |
|---|---|---|
| OSE-HD0-W0-1 | Optical Splice Enclosure (OSE) Universal, High Density, 1440 single fiber/4320 mass fusion splice, standard cable entry, with workshelf | |
| OSE-HD0-W0-1-L | Optical Splice Enclosure (OSE) Universal, High Density, 1440 single fiber/4320 mass fusion splice, standard cable entry, with workshelf, lockable | |
| OSE-HD0-W0-11 | Optical Splice Enclosure (OSE) Universal, Low Density, Up to 3,240 single-fiber splice or 4,320 ribbon splice, space for 30 OSE splice trays, no lock | |
| OSE-LD0-00-1-L | Optical Splice Enclosure (OSE) Universal, Low Density, 576 single fiber/1728 mass fusion splice, standard cable entry, lockable | |
| OSE-LD0-W0-1-L | Optical Splice Enclosure (OSE) Universal, Low Density, Up to 1,296 single-fiber splice or 1,728 ribbon splice, space for 12 OSE splice trays, lockable | |
| OSE-UD0-00-3 | Optical Splice Enclosure (OSE) Universal, Low Density, Up to 5,184 single-fiber splice or 6,912 ribbon splice, space for 48 OSE splice trays, no lock | |
| OSE-UD0-00-3-L | Optical Splice Enclosure (OSE) Universal, High Density, Up to 5,184 single-fiber splice or 6,912 ribbon splice, space for 48 OSE splice trays, lock | |
| OSE-UD0-W0-3 | Optical Splice Enclosure (OSE) Universal, High Density, Up to 5,184 single-fiber splice or 6,912 ribbon splice, space for 48 OSE splice trays, Workshelf, no lock | |
| OSE-UD0-W0-3-L | Optical Splice Enclosure (OSE) Universal, High Density, Up to 5,184 single-fiber splice or 13,824 ribbon splice, space for 48 OSE splice trays, Workshelf, lock | |
| OSE-UD1-W0-4 | Optical Splice Enclosure (OSE) Universal, High Density, Up to 5,184 single-fiber splice or 6,912 ribbon splice, space for 48 OSE splice trays, workshelf, 1 inch Tray Stacker, no lock | |
| OSE-UD1-W0-4-L | Optical Splice Enclosure (OSE) Universal, High Density, Up to 5,184 single-fiber splice or 6,912 ribbon splice, space for 48 OSE splice trays, workshelf, 1 inch Tray Stacker, lock |