text.skipToContent text.skipToNavigation

Closet Connector Housing (CCH) Panel, LC Adapters

Corning closet connector housing panels (CCH-CP) are offered in a variety of fiber counts for use with LANscape® solutions hardware products for a “one-size-fits-all” approach. Used with factory-installed or field-installable connectors, these panels provide interconnect or cross-connect capability in a housing at main cross-connects, intermediate cross-connects, telecommunication rooms or work areas. Available with a variety of industry-standard adapter types, the CCH-CP provides an efficient way to securely mate two connectors and offers multimode and single-mode applications.
You might also be interested in

Products

Product Number Product Name
CCH-CP06-A9 Closet Connector Housing (CCH) Panel, LC adapters, Duplex, UPC, 6 F, Single-mode (OS2)
CCH-CP08-A9 Closet Connector Housing (CCH) Panel, LC adapters, Duplex, UPC, 8 F, Single-mode (OS2)
CCH-CP12-A9 Closet Connector Housing (CCH) Panel, LC adapters, Duplex, UPC, 12 F, Single-mode (OS2)
CCH-CP16-A9 Closet Connector Housing (CCH) Panel, LC adapters, Duplex, UPC, 16 F, Single-mode (OS2)
CCH-CP24-A9 Closet Connector Housing (CCH) Panel, LC adapters, Duplex, UPC, 24 F, Single-mode (OS2)
CCH-CP36-AE Closet Connector Housing (CCH) Panel, LC adapters, Duplex, Shuttered, UPC, 36F, Single-mode (OS2)