EDGE8® MTP® Trunk
Fiber Count
Fiber Category
50 µm MM (OM4)
Armored
No
You might also be interested in
Products
Product Number | Product Name | |
---|---|---|
GE5E508QPNDDU100F | EDGE8® MTP® Trunk, 8F, MTP (pinned) to MTP (pinned) with 33 inch legs, 50 µm multimode (OM4), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
GE5E516QPNDDU100F | EDGE8® MTP® Trunk, 16F, MTP (pinned) to MTP (pinned) with 33 inch legs, 50 µm multimode (OM4), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
GE5E524QPNDDU100F | EDGE8® MTP® Trunk, 24F, MTP (pinned) to MTP (pinned) with 33 inch legs, 50 µm multimode (OM4), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
GE5E532QPNDDU100F | EDGE8® MTP® Trunk, 32F, MTP (pinned) to MTP (pinned) with 33 inch legs, 50 µm multimode (OM4), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
GE5E548QPNDDU100F | EDGE8® MTP® Trunk, 48F, MTP (pinned) to MTP (pinned) with 33 inch legs, 50 µm multimode (OM4), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
GE5E572QPNDDU100F | EDGE8® MTP® Trunk, 72F, MTP (pinned) to MTP (pinned) with 33 inch legs, 50 µm multimode (OM4), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
GE5E5E4QPNDDU100F | EDGE8® MTP® Trunk, 144F, MTP (pinned) to MTP (pinned) with 33 inch legs, 50 µm multimode (OM4), Universal (Type-B) polarity, pulling grip on one end, 100 ft |