ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables with FastAccess® technology are designed for direct-buried installations. The innovative FastAccess technology feature combined with the gel-free loose tube design simplifies removal of the cable jacket and accessing the buffer tubes. The gel-free design means the cables are fully waterblocked using craft-friendly water-swellable materials which makes cable access simple and require no clean up.The loose tube design uses Corning's SMF-28® Ultra fiber to provide reliable transmission parameters for a variety of voice, data, video and imaging applications. The flexible buffer tubes are easy to route in closures, and the SZ-stranded, loose tube design isolates fibers from installation and environmental rigors while allowing easy midspan access.The single-armored construction provides additional crush and rodent protection.These cables have a medium-density polyethylene jacket that is rugged, durable and easy to strip.
Products
| Product Number | Product Name | |
|---|---|---|
| 012ZUC-T4F22D20 | ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 12 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 048ZUC-T4F22D20 | ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 48 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 024ZUC-T4F22D20 | ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 24 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 036ZUC-T4F22D20 | ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 36 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 060ZUC-T4F22D20 | ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 60 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 072ZUC-T4F22D20 | ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 72 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 072ZUC-T3F22D20 | ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 72 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 036ZUC-T3F22D20 | ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 36 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 024ZUC-T3F22D20 | ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 24 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 012ZUC-T3F22D20 | ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 12 F, SMF-28® Ultra fiber, Single-mode (OS2) |