


036Z81-61131-24
MIC® Unitized Tight-Buffered Cable, Riser 36 F, SMF-28® Ultra fiber, Single-mode (OS2)
General Specifications
Product Number | 036Z81-61131-24 |
Cable Type | Tight-Buffered |
Environment | Indoor |
Product Type | Distribution |
Fiber Category | SMF-28® Ultra |
Flame Rating | Riser (OFNR) |
Application | General purpose, Horizontal, Vertical Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNR, CSA FT-4 |
Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Jacketed GRP |
Fiber Count | 36 |
Number of Ripcords | 7 |
Outer Jacket Color | Yellow |
Outer Jacket Material | Flame-retardant |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Fibers per Subunit | 6 |
Number of Active Tubes | 6 |
Subunit Color | Yellow |
Subunit Diameter | 4.4 mm |
Tight Buffer Color Subunit | Blue, Orange, Green, Brown, Slate, White |
Flame Rating | Riser (OFNR) |
Mechanical Specifications
Max. Tensile Strength, Short-Term | 1320 N |
Min. Bend Radius Installation | 222 mm |
Min. Bend Radius Operation | 148 mm |
Nominal Outer Diameter | 14.8 mm |
Dimensions
Cable Weight | 1813 kg/km |
6-fiber jacketed subunits
Quick and easy identification
900 µm buffered fibers
Easy, consistent stripping
All-dielectric construction
Requires no grounding or bonding
Flame-retardant jacket
Rugged and durable