text.skipToContent text.skipToNavigation

MIC® Unitized Tight-Buffered Cable, Riser

Corning MIC® unitized riser cables are designed for use in riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The 6-, 12-, or 24-fiber subunits allow quick and easy identification and are surrounded by dielectric strength members and protected by a flame-retardant outer jacket. The all-dielectric cable construction requires no grounding or bonding, making these cables ideal for routing inside buildings including riser shafts, to the telecommunications rooms and workstations. The MIC Unitized Riser Cables meet the application requirements of the National Electrical Code® (NEC®) Article 770 and the ICEA S-83-596 test criteria. They are OFNR and FT-4 listed.

Products

Product Number Product Name
036E81-61131-24 MIC® Unitized Tight-Buffered Cable, Riser, 36 F, Single-mode (OS2)
036K81-61130-24 MIC® Unitized Tight-Buffered Cable, Riser, 36 F, 62.5 µm multimode (OM1)
036T81-61131-24 MIC® Unitized Tight-Buffered Cable, Riser, 36 F, 50 µm multimode (OM2)
036T81-61180-24 MIC® Unitized Tight-Buffered Cable, Riser, 36 F, 50 µm multimode (OM3)
036T81-61190-24 MIC® Unitized Tight-Buffered Cable, Riser, 36 F, 50 µm multimode (OM4)
036T81-61191-24 MIC® Unitized Tight-Buffered Cable, Riser, 36 F, 50 µm multimode, extended 10G distance (OM4)
036Z81-61131-24 MIC® Unitized Tight-Buffered Cable, Riser, 36 F, SMF-28® Ultra fiber, Single-mode (OS2)
048E81-61131-24 MIC® Unitized Tight-Buffered Cable, Riser, 48 F, Single-mode (OS2)
048K81-61130-24 MIC® Unitized Tight-Buffered Cable, Riser, 48 F, 62.5 µm multimode (OM1)
048T81-61131-24 MIC® Unitized Tight-Buffered Cable, Riser, 48 F, 50 µm multimode (OM2)
048T81-61180-24 MIC® Unitized Tight-Buffered Cable, Riser, 48 F, 50 µm multimode (OM3)
048T81-61190-24 MIC® Unitized Tight-Buffered Cable, Riser, 48 F, 50 µm multimode (OM4)
048T81-61191-24 MIC® Unitized Tight-Buffered Cable, Riser, 48 F, 50 µm multimode, extended 10G distance (OM4)
048Z81-61131-24 MIC® Unitized Tight-Buffered Cable, Riser, 48 F, SMF-28® Ultra fiber, Single-mode (OS2)
060E81-T3131-24 MIC® Unitized Tight-Buffered Cable, Riser, 60 F, Single-mode (OS2)
060K81-T3130-24 MIC® Unitized Tight-Buffered Cable, Riser, 60 F, 62.5 µm multimode (OM1)
060T81-T3131-24 MIC® Unitized Tight-Buffered Cable, Riser, 60 F, 50 µm multimode (OM2)
060T81-T3180-24 MIC® Unitized Tight-Buffered Cable, Riser, 60 F, 50 µm multimode (OM3)
060T81-T3190-24 MIC® Unitized Tight-Buffered Cable, Riser, 60 F, 50 µm multimode (OM4)
060T81-T3191-24 MIC® Unitized Tight-Buffered Cable, Riser, 60 F, 50 µm multimode, extended 10G distance (OM4)
060Z81-T3131-24 MIC® Unitized Tight-Buffered Cable, Riser, 60 F, SMF-28® Ultra fiber, Single-mode (OS2)
072E81-T3131-24 MIC® Unitized Tight-Buffered Cable, Riser, 72 F, Single-mode (OS2)
072K81-T3130-24 MIC® Unitized Tight-Buffered Cable, Riser, 72 F, 62.5 µm multimode (OM1)
072T81-T3131-24 MIC® Unitized Tight-Buffered Cable, Riser, 72 F, 50 µm multimode (OM2)
072T81-T3180-24 MIC® Unitized Tight-Buffered Cable, Riser, 72 F, 50 µm multimode (OM3)
072T81-T3190-24 MIC® Unitized Tight-Buffered Cable, Riser, 72 F, 50 µm multimode (OM4)
072T81-T3191-24 MIC® Unitized Tight-Buffered Cable, Riser, 72 F, 50 µm multimode, extended 10G distance (OM4)
072Z81-T3131-24 MIC® Unitized Tight-Buffered Cable, Riser, 72 F, SMF-28® Ultra fiber, Single-mode (OS2)
096E81-Y3131-24 MIC® Unitized Tight-Buffered Cable, Riser, 96 F, Single-mode (OS2)
096K81-Y3130-24 MIC® Unitized Tight-Buffered Cable, Riser, 96 F, 62.5 µm multimode (OM1)
096T81-Y3131-24 MIC® Unitized Tight-Buffered Cable, Riser, 96 F, 50 µm multimode (OM2)
096T81-Y3180-24 MIC® Unitized Tight-Buffered Cable, Riser, 96 F, 50 µm multimode (OM3)
096T81-Y3190-24 MIC® Unitized Tight-Buffered Cable, Riser, 96 F, 50 µm multimode (OM4)
096T81-Y3191-24 MIC® Unitized Tight-Buffered Cable, Riser, 96 F, 50 µm multimode, extended 10G distance (OM4)
096Z81-Y3131-24 MIC® Unitized Tight-Buffered Cable, Riser, 96 F, SMF-28® Ultra fiber, Single-mode (OS2)
144E81-Y3131-24 MIC® Unitized Tight-Buffered Cable, Riser, 144 F, Single-mode (OS2)
144K81-Y3130-24 MIC® Unitized Tight-Buffered Cable, Riser, 144 F, 62.5 µm multimode (OM1)
144T81-Y3131-24 MIC® Unitized Tight-Buffered Cable, Riser, 144 F, 50 µm multimode (OM2)
144T81-Y3180-24 MIC® Unitized Tight-Buffered Cable, Riser, 144 F, 50 µm multimode (OM3)
144T81-Y3190-24 MIC® Unitized Tight-Buffered Cable, Riser, 144 F, 50 µm multimode (OM4)
144T81-Y3191-24 MIC® Unitized Tight-Buffered Cable, Riser, 144 F, 50 µm multimode, extended 10G distance (OM4)
144Z81-Y3131-24 MIC® Unitized Tight-Buffered Cable, Riser, 144 F, SMF-28® Ultra fiber, Single-mode (OS2)