Splice Protectors
Corning heat-shrink sleeves are compatible with most splice trays offered and are compatible with all heat-shrink ovens offered with Corning fusion splicers.
Corning offers a variety of splice protection choices to meet your needs. All the types of protection allow individual fiber access in the splice tray. Corning offers heat-shrink protection in both single-fiber and multifiber versions.
Products
Product Number | Product Name | |
---|---|---|
CSP-1 | Splice Protectors, Crimp splice protector kit, 30 mm long, pack of 150 | |
ECO-CSP-150 | Splice Protectors, Crimp splice protector kit, 30 mm long, pack of 150 | |
ECO-HSP-45-100 | Splice Protectors, Heat-shrink Splice Protectors, 45 mm, 100 pieces | |
ECO-HSP-60-100 | Splice Protectors, Heat-shrink Splice Protectors, 60 mm, 100 pieces | |
HSP-40S100-1 | Splice Protectors, Heat-shrink Splice Protectors, 40 mm, 100 pieces | |
HSP-45S100-1 | Splice Protectors, Heat-shrink Splice Protectors, 45 mm, 100 pieces | |
HSP-60S100-1 | Splice Protectors, Heat-shrink Splice Protectors, 60 mm, 100 pieces |