text.skipToContent text.skipToNavigation

EDGE™ MTP® Trunk

EDGE™ MTP® trunks provide the backbone of the EDGE Solution. With non-pinned MTP connectors on both ends of the cable, the trunks are designed to interface with EDGE or Plug & Play™ modules. All trunks are shipped with strain-relief clips that allow for tool-less installation in both EDGE and Plug & Play housings. The trunks conform to TIA-568 Type-B polarity.

You might also be interested in

Products

Product Number Product Name
G757512QPNDDU100F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM4), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 100 ft
G757512TPNDDU020F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 20 ft
G757512TPNDDU040F EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 40 ft
G757512TPNDDU050F EDGE™ MTP® Trunk
G757512TPNDDU060F EDGE™ MTP® Trunk
G757512TPNDDU070F EDGE™ MTP® Trunk
G757512TPNDDU080F EDGE™ MTP® Trunk
G757512TPNDDU090F EDGE™ MTP® Trunk
G757512TPNDDU100F EDGE™ MTP® Trunk
G757512TPNDDU110F EDGE™ MTP® Trunk
G757512TPNDDU120F EDGE™ MTP® Trunk
G757512TPNDDU130F EDGE™ MTP® Trunk
G757512TPNDDU140F EDGE™ MTP® Trunk
G757512TPNDDU150F EDGE™ MTP® Trunk
G757512TPNDDU200F EDGE™ MTP® Trunk
G757512TPNDDU250F EDGE™ MTP® Trunk
G757524QPNDDU100F EDGE™ MTP® Trunk
G757524TPNDDU030F EDGE™ MTP® Trunk
G757524TPNDDU040F EDGE™ MTP® Trunk
G757524TPNDDU050F EDGE™ MTP® Trunk
G757524TPNDDU060F EDGE™ MTP® Trunk
G757524TPNDDU070F EDGE™ MTP® Trunk
G757524TPNDDU090F EDGE™ MTP® Trunk
G757524TPNDDU110F EDGE™ MTP® Trunk
G757524TPNDDU130F EDGE™ MTP® Trunk
G757524TPNDDU140F EDGE™ MTP® Trunk
G757524TPNDDU150F EDGE™ MTP® Trunk
G757524TPNDDU200F EDGE™ MTP® Trunk
G757524TPNDDU250F EDGE™ MTP® Trunk
G757548QPNDDU100F EDGE™ MTP® Trunk
G757548TPNDDU030F EDGE™ MTP® Trunk
G757548TPNDDU050F EDGE™ MTP® Trunk
G757548TPNDDU060F EDGE™ MTP® Trunk
G757548TPNDDU080F EDGE™ MTP® Trunk
G757548TPNDDU100F EDGE™ MTP® Trunk
G757548TPNDDU110F EDGE™ MTP® Trunk
G757548TPNDDU120F EDGE™ MTP® Trunk
G757572QPNDDU100F EDGE™ MTP® Trunk
G757572TPNDDU030F EDGE™ MTP® Trunk
G757572TPNDDU050F EDGE™ MTP® Trunk
G757572TPNDDU080F EDGE™ MTP® Trunk
G757572TPNDDU100F EDGE™ MTP® Trunk
G757572TPNDDU150F EDGE™ MTP® Trunk
G757596QPNDDU100F EDGE™ MTP® Trunk
G757596TPNDDU050F EDGE™ MTP® Trunk
G757596TPNDDU060F EDGE™ MTP® Trunk
G757596TPNDDU100F EDGE™ MTP® Trunk
G757596TPNDDU150F EDGE™ MTP® Trunk
G7575E4QPNDDU100F EDGE™ MTP® Trunk
G7575E4TPNDDU050F EDGE™ MTP® Trunk
G7575E4TPNDDU060F EDGE™ MTP® Trunk
G7575E4TPNDDU070F EDGE™ MTP® Trunk
G7575E4TPNDDU080F EDGE™ MTP® Trunk
G7575E4TPNDDU090F EDGE™ MTP® Trunk
G7575E4TPNDDU100F EDGE™ MTP® Trunk
G7575E4TPNDDU150F EDGE™ MTP® Trunk
G909012GPNDDU030F EDGE™ MTP® Trunk
G909012GPNDDU040F EDGE™ MTP® Trunk
G909012GPNDDU050F EDGE™ MTP® Trunk
G909012GPNDDU060F EDGE™ MTP® Trunk
G909012GPNDDU080F EDGE™ MTP® Trunk
G909012GPNDDU100F EDGE™ MTP® Trunk
G909012GPNDDU120F EDGE™ MTP® Trunk
G909012GPNDDU150F EDGE™ MTP® Trunk
G909024GPNDDU030F EDGE™ MTP® Trunk
G909024GPNDDU040F EDGE™ MTP® Trunk
G909024GPNDDU050F EDGE™ MTP® Trunk
G909024GPNDDU060F EDGE™ MTP® Trunk
G909024GPNDDU080F EDGE™ MTP® Trunk
G909024GPNDDU100F EDGE™ MTP® Trunk
G909024GPNDDU120F EDGE™ MTP® Trunk
G909024GPNDDU150F EDGE™ MTP® Trunk
G909048GPNDDU100F EDGE™ MTP® Trunk
G909072GPNDDU100F EDGE™ MTP® Trunk
G909096GPNDDU100F EDGE™ MTP® Trunk
G9090E4GPNDDU060F EDGE™ MTP® Trunk
G9090E4GPNDDU080F EDGE™ MTP® Trunk
G9090E4GPNDDU100F EDGE™ MTP® Trunk
G9090E4GPNDDU120F EDGE™ MTP® Trunk