text.skipToContent text.skipToNavigation

MIC® Tight-Buffered Cable, Plenum

Corning MIC® plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to allow easy, consistent stripping and to facilitate termination. The fibers are surrounded by dielectric strength members and protected by a flame-retardant outer jacket. The all-dielectric cable construction requires no grounding or bonding. MIC plenum cables are ideal for routing inside buildings, within plenum areas and riser shafts, to the telecommunications rooms and workstations. The MIC plenum cables meet the application requirements of the National Electrical Code® (NEC®) Article 770 and are OFNP and FT-6 listed.

Products

Product Number Product Name
002E88-31131-29 MIC® Tight-Buffered Cable, Plenum, 2 F, Single-mode (OS2)
002K88-31130-29 MIC® Tight-Buffered Cable, Plenum, 2 F, 62.5 µm multimode (OM1)
002T88-31131-29 MIC® Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode (OM2)
002T88-31180-29 MIC® Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode (OM3)
002T88-31190-29 MIC® Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode (OM4)
002T88-31191-29 MIC® Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode, extended 10G distance (OM4)
002Z88-31131-29 MIC® Tight-Buffered Cable, Plenum
004E88-31131-29 MIC® Tight-Buffered Cable, Plenum, 4 F, Single-mode (OS2)
004K88-31130-29 MIC® Tight-Buffered Cable, Plenum, 4 F, 62.5 µm multimode (OM1)
004T88-31131-29 MIC® Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode (OM2)
004T88-31180-29 MIC® Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode (OM3)
004T88-31190-29 MIC® Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode (OM4)
004T88-31191-29 MIC® Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode, extended 10G distance (OM4)
004Z88-31131-29 MIC® Tight-Buffered Cable, Plenum
006E88-31131-29 MIC® Tight-Buffered Cable, Plenum, 6 F, Single-mode (OS2)
006K88-31130-29 MIC® Tight-Buffered Cable, Plenum, 6 F, 62.5 µm multimode (OM1)
006T88-31131-29 MIC® Tight-Buffered Cable, Plenum, 6 F, 50 µm multimode (OM2)
006T88-31180-29 MIC® Tight-Buffered Cable, Plenum, 6 F, 50 µm multimode (OM3)
006T88-31190-29 MIC® Tight-Buffered Cable, Plenum, 6 F, 50 µm multimode (OM4)
006T88-31191-29 MIC® Tight-Buffered Cable, Plenum, 6 F, 50 µm multimode, extended 10G distance (OM4)
006U88-31131-29 MIC® Tight-Buffered Cable, Plenum, 6 F, ClearCurve® ZBL, Single-mode (OS2)
006Z88-31131-29 MIC® Tight-Buffered Cable, Plenum
008E88-31131-29 MIC® Tight-Buffered Cable, Plenum
008K88-31130-29 MIC® Tight-Buffered Cable, Plenum
008T88-31131-29 MIC® Tight-Buffered Cable, Plenum
008T88-31180-29 MIC® Tight-Buffered Cable, Plenum
008T88-31190-29 MIC® Tight-Buffered Cable, Plenum, 8 F, 50 µm multimode (OM4)
008T88-31191-29 MIC® Tight-Buffered Cable, Plenum, 8 F, 50 µm multimode, extended 10G distance (OM4)
008Z88-31131-29 MIC® Tight-Buffered Cable, Plenum
012E88-33131-29 MIC® Tight-Buffered Cable, Plenum, 12 F, Single-mode (OS2)
012K88-33130-29 MIC® Tight-Buffered Cable, Plenum, 12 F, 62.5 µm multimode (OM1)
012T88-33131-29 MIC® Tight-Buffered Cable, Plenum, 12 F, 50 µm multimode (OM2)
012T88-33180-29 MIC® Tight-Buffered Cable, Plenum, 12 F, 50 µm multimode (OM3)
012T88-33190-29 MIC® Tight-Buffered Cable, Plenum, 12 F, 50 µm multimode (OM4)
012T88-33191-29 MIC® Tight-Buffered Cable, Plenum, 12 F, 50 µm multimode, extended 10G distance (OM4)
012Z88-33131-29 MIC® Tight-Buffered Cable, Plenum
018E88-33131-29 MIC® Tight-Buffered Cable, Plenum, 18 F, Single-mode (OS2)
018K88-33130-29 MIC® Tight-Buffered Cable, Plenum, 18 F, 62.5 µm multimode (OM1)
018T88-33131-29 MIC® Tight-Buffered Cable, Plenum, 18 F, 50 µm multimode (OM2)
018T88-33180-29 MIC® Tight-Buffered Cable, Plenum, 18 F, 50 µm multimode (OM3)
018T88-33190-29 MIC® Tight-Buffered Cable, Plenum, 18 F, 50 µm multimode (OM4)
018T88-33191-29 MIC® Tight-Buffered Cable, Plenum, 18 F, 50 µm multimode, extended 10G distance (OM4)
024E88-33131-29 MIC® Tight-Buffered Cable, Plenum, 24 F, Single-mode (OS2)
024K88-33130-29 MIC® Tight-Buffered Cable, Plenum, 24 F, 62.5 µm multimode (OM1)
024T88-33131-29 MIC® Tight-Buffered Cable, Plenum, 24 F, 50 µm multimode (OM2)
024T88-33180-29 MIC® Tight-Buffered Cable, Plenum, 24 F, 50 µm multimode (OM3)
024T88-33190-29 MIC® Tight-Buffered Cable, Plenum, 24 F, 50 µm multimode (OM4)
024T88-33191-29 MIC® Tight-Buffered Cable, Plenum
024Z88-33131-29 MIC® Tight-Buffered Cable, Plenum