Edge Uniboot Jumper
EDGE™ Reverse Polarity Uniboot Duplex Jumpers allow for the quick and easy conversion from a TIA-568 A-B polarity to a TIA-568 A-A polarity without exposing the fibers or needing any tools. This jumper comes with a straight-through polarity from the factory, but you can convert it to a flipped jumper. This uniboot design allows one cable to carry both fibers, reducing the jumper bulk when routing.
This product is available for Quick Connect 48 hour shipping. Learn more here:
Fiber Category
Lengths
9 m