Front Access Breakout Module
This module will typically connect to the active electronics, via a jumper or harness, and break out the 8-fiber QSFP 40G transceiver into 4x 2-fiber 10G LC duplex connections.
The module has an EDGE™ footprint for easy integration in a Base-12 solution. Its all-front access to the adapters make it ideal for deployments where space and access are challenging.
Fiber Category
Adapter Type
Adapter Color
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| ECM-UM08-04-E8GF-ULL | Front Access Breakout Module, 8 F, LC duplex to front access non-pinned MTP® connector, bend-improved Single-mode (OS2) | |
| ECM-UM08-05-E5QF-ULL | Front Access Breakout Module, 8 F, LC duplex to front access pinned MTP® connector, 50 μm multimode (OM4) | |
| ECM-UM08-04-E7GF-ULL | Front Access Breakout Module, 8 F, LC duplex to front access pinned MTP® connector, bend-improved Single-mode (OS2) | |
| ECM-UM08-05-E6QF-ULL | Front Access Breakout Module, 8 F, LC duplex to front access non-pinned MTP® connector, 50 μm multimode (OM4) |