text.skipToContent text.skipToNavigation
The Centrix™ System is a high-density fiber management system that provides a balance of industry-leading density with innovative jumper routing. The system can be deployed in multiple applications including: central office, headend, FTTx, FTTCS and data center. Centrix System supports up to 4,320 LC or 2,880 SC connector ports per standard 7-ft frame/2200 mm. The frame design provides optimized routing paths for jumpers, reducing the risk of pileup or entanglement. A single jumper length for an in-frame, cross-connect network design reduces jumper inventory.The Centrix System is available with both rear or front cable access. Front cable access allows back-to-back frame configurations or mounting against a wall. Both frame configurations save space through increased port density.

Products

Product Number Product Name
CTX-FA-FRAME-7 Bastidor con acceso para cables frontal Centrix ™, 7 pies
CTX-PK-FA Kit de almohadillas para aislamiento de tierra de bastidor Centrix ™, bastidor de acceso frontal
CTX-PK-SA Centrix™ Frame Isolation ground pad kit, Rear Access Frame
CTX-SA-FRAME-7 Centrix™ Standard Rear Cable Access Frame, 7 ft