Centrix™ Splitter Cassette

At the foundation of the Centrix™ System is a single, modular cassette that can be tailored to include a splitter device. The modular cassette provides flexibility and functionality within a single frame without sacrificing density. Each cassette contains up to either 24 SC or 36 LC connector adapters. Easy port access is possible due to a sliding cassette with drop-down handle.
Número de puertos
Tipo de conector
Products
Product Number | Product Name | |
---|---|---|
CTXCMA00-6C-SP1116 | Centrix™ Splitter Cassette, One - 1x16 Splitter, SC APC connectors | |
CTXCMA00-A9-SP1132 | Casete divisor Centrix® | |
CTXCMA00-A9-SPT102 | Casete divisor Centrix® | |
CTXCMA00-B3-SP1102 | Casete divisor Centrix® | |
CTXCMA00-B3-SP1116 | Centrix™ Splitter Cassette, One - 1x16 Splitter, LC APC connectors | |
CTXCMA00-B3-SP1132 | Centrix™ Splitter Cassette, One - 1x32 split, LC APC, (OS2) | |
CTXCMA00-B3-SP2116 | Casete divisor Centrix® | |
CTXCMA00-B3-SP4108 | Casete divisor Centrix® | |
CTXCMA00-B3-SP6104 | Casete divisor Centrix® | |
CTXCMA00-B3-SPT102 | Casete divisor Centrix® | |
CTXCMR00-6C-SP1116 | Centrix™ Splitter Cassette, One - 1x16 split, SC APC (OS2) | |
CTXCMR00-6C-SP4104 | Centrix™ Splitter Cassette, Four - 1x4 split, SC APC (OS2) | |
CTXCMR00-6C-SP8102 | Centrix™ Splitter Cassette, Eight - 1x2 split, SC APC (OS2) | |
CTXCMR00-A9-SP1132 | Centrix™ Splitter Cassette, One - 1x32 split, LC UPC (OS2) | |
CTXCMR00-B3-SP1102 | Centrix™ Splitter Cassette, One - 1x2 split, LC APC (OS2) | |
CTXCMR00-B3-SP1104 | Centrix™ Splitter Cassette, One - 1x4 split, LC APC (OS2) | |
CTXCMR00-B3-SP1108 | Centrix™ Splitter Cassette, One - 1x8 split, LC APC (OS2) | |
CTXCMR00-B3-SP2108 | Centrix™ Splitter Cassette, Two - 1x8 split, LC APC (OS2) | |
CTXCMR00-B3-SP2116 | Centrix™ Splitter Cassette, Two - 1x16 split, LC APC (OS2) | |
CTXCMR00-B3-SP7104 | Centrix™ Splitter Cassette, Seven - 1x4 split, LC APC (OS2) | |
CTXCMR00-B3-SP8102 | Centrix™ Splitter Cassette, Eight - 1x2 split, LC APC (OS2) | |
CTXCMR00-B3-SPT102 | Centrix™ Splitter Cassette, Twelve - 1x2 split, LC APC, (OS2) |