text.skipToContent text.skipToNavigation

SST-Drop™ Single-Tube, Gel-Filled Cable

Corning SST-Drop™ cables combine the ease of installation of standard ALTOS® cables with a single-tube, easy-access design. The dielectric version eliminates bonding and earthing requirements, while the toneable version includes a separable toning conductor for effortless detection of buried cable. Both versions are RDUP (RUS) Listed and provide exceptional crush resistance, making them ideal for demanding environments and underground installations.

Compliance Not Available
Unidad de medida Pie
Tipo de producto Dieléctrico

Products

Product Number Product Name
001EB4-14101A20 Cable con gel de una sola fibra SST-Drop™, 1 F, monomodo (OS2)
012EB4-14101A20 Cable con gel de una sola fibra SST-Drop™, 12 F, monomodo (OS2)
001TB4-14131A20 SST-Drop™ Single-Tube, Gel-Filled Cable, 1 F
002EB4-14101A20 SST-Drop™ Single-Tube, Gel-Filled Cable, 2 F, Single-mode (OS2)
004EB4-14101A20 SST-Drop™ Single-Tube, Gel-Filled Cable, 4 F, Single-mode (OS2)
006EB4-14101A20 SST-Drop™ Single-Tube, Gel-Filled Cable, 6 F, Single-mode (OS2)
008EB4-14101A20 SST-Drop™ Single-Tube, Gel-Filled Cable, 8 F, Single-mode (OS2)
001ZB4-14120A20 SST-Drop™ Single-Tube, Gel-Filled Cable