text.skipToContent text.skipToNavigation

Cable MiniXtend® HD con tecnología sin aglutinantes* FastAccess®

Corning® MiniXtend® HD Cables with Binderless* FastAccess® Technology are high-density micro cables that are up to 60 percent smaller and up to 70 percent lighter than standard loose tube cables and up to 20 percent smaller than standard micro cables.
The innovative Binderless FastAccess Technology im-proves cable handling and reduces access time up to 70 percent while lowering risk of cable and fiber damage. MiniXtend HD cables have an SZ-stranded loose tube construction and provide high fiber counts in limited duct space in long-haul, metro and access networks.
With a low-friction PE sheath, MiniXtend HD cables are optimized for blowing into microducts. Both the buffer tubes and the fibers contained within are color-coded for quick and easy identification.
MiniXtend HD cables feature Corning® SMF-28® Ultra 200 single-mode fiber (ITU-T G.652.D and ITU-T G.657. A1): the industry's first 200 micron fiber with a 9.2 micron mode-field diameter (MFD).


Productos

Número del producto Nombre del producto
144ZH4-Y3F40ADE Cable MiniXtend® HD con tecnología sin aglutinantes* FastAccess®, 144 F (24F/tubo), fibra SMF-28® Ultra 200, monomodo (OS2/G.657.A1)
192ZH4-Y3F40ADE Cable MiniXtend® HD con tecnología sin aglutinantes* FastAccess®, 192 F (24F/tubo), fibra SMF-28® Ultra 200, monomodo (OS2/G.657.A1)
216ZH4-Y3F40ADE Cable MiniXtend® HD con tecnología sin aglutinantes* FastAccess®, 216 F (24F/tubo), fibra SMF-28® Ultra 200, monomodo (OS2/G.657.A1)
288ZH4-S3F40ADE Cable MiniXtend® HD con tecnología sin aglutinantes* FastAccess®, 288 F (36F/tubo), fibra SMF-28® Ultra 200, monomodo (OS2/G.657.A1)
288ZH4-Y3F40ADE Cable MiniXtend® HD con tecnología sin aglutinantes* FastAccess®, 288 F (24F/tubo), fibra SMF-28® Ultra 200, monomodo (OS2/G.657.A1)
432ZH4-S3F40ADE Cable MiniXtend® HD con tecnología sin aglutinantes* FastAccess®, 432 F (36F/tubo), fibra SMF-28® Ultra 200, monomodo (OS2/G.657.A1)