EDGE™ Preloaded Housings
Revolutionize your network infrastructure with our cutting-edge Preloaded Housing solution! Say goodbye to tedious manual module loading and embrace efficiency with our preloaded Edge™ and Edge8® housings. Experience seamless integration and rapid deployment, streamlining your operations while ensuring optimal performance. Plus, with an impressive 55% packaging weight reduction, you'll not only enjoy enhanced efficiency but also contribute to a greener, more sustainable future. Elevate your network capabilities with Corning's innovative solution, making the future of connectivity a reality today.
Número de módulos
Paneles por gabinete
Cantidad de fibras
Categoría de la fibra
Products
| 产品编码 | Product Name | |
|---|---|---|
| EG01-UM0489G-04 | EDGE™ Preloaded Housings, EDGE-01U with 4 Single-mode Modules | |
| EG01-UM0489G-08 | EDGE™ Preloaded Housings, EDGE-01U with 8 Single-mode Modules | |
| EG01-UM0593Q-04 | Gabinetes Precargados EDGE™, EDGE-01U con 4 Módulos Multimodo | |
| EG01-UM0593Q-08 | Gabinetes Precargados EDGE™, EDGE-01U con 8 Módulos Multimodo | |
| EG02-UM0489G-12 | Gabinetes Precargados EDGE™, EDGE-02U con 12 Módulos Monomodo | |
| EG02-UM0489G-24 | EDGE™ Preloaded Housings, EDGE-02U with 24 Single-mode Modules | |
| EG02-UM0593Q-12 | Gabinetes Precargados EDGE™, EDGE-02U con 12 Módulos Multimodo | |
| EG02-UM0593Q-24 | Gabinetes Precargados EDGE™, EDGE-02U con 24 Módulos Multimodo | |
| EG04-UM0489G-24 | EDGE™ Preloaded Housings, EDGE-04U with 24 Single-mode Modules | |
| EG04-UM0489G-48 | EDGE™ Preloaded Housings, EDGE-04U with 48 Single-mode Modules | |
| EG04-UM0593Q-24 | Gabinetes Precargados EDGE™, EDGE-04U con 24 Módulos Multimodo | |
| EG04-UM0593Q-48 | Gabinetes Precargados EDGE™, EDGE-04U con 48 Módulos Multimodo | |
| EG1S-UM0489G-06 | EDGE™ Preloaded Housings, EDGE-01U-SP with 6 Single-Mode Modules | |
| EG1S-UM0489G-12 | EDGE™ Preloaded Housings, EDGE-01U-SP with 12 Single-Mode Modules | |
| EG1S-UM0593Q-06 | Gabinetes Precargados EDGE™, EDGE-01U-SP con 6 Módulos Multimodo | |
| EG1S-UM0593Q-12 | Gabinetes Precargados EDGE™, EDGE-01U-SP con 12 Módulos Multimodo |