Casete divisor Centrix®
At the foundation of the Centrix™ System is a single, modular cassette that can be tailored to include a splitter device. The modular cassette provides flexibility and functionality within a single frame without sacrificing density. Each cassette contains up to either 24 SC or 36 LC connector adapters. Easy port access is possible due to a sliding cassette with drop-down handle.
Número de puertos
Tipo de conector
Produkte
| Produktnummer | Produktname | |
|---|---|---|
| CTXCMA00-B3-SP2116 | Casete divisor Centrix® | |
| CTXCMA00-B3-SP4108 | Casete divisor Centrix® | |
| CTXCMA00-B3-SP6104 | Casete divisor Centrix® | |
| CTXCMA00-B3-SP1102 | Casete divisor Centrix® | |
| CTXCMA00-A9-SPT102 | Casete divisor Centrix® | |
| CTXCMA00-A9-SP1132 | Casete divisor Centrix® | |
| CTXCMA00-B3-SPT102 | Casete divisor Centrix® | |
| CTXCMA00-6C-SP1116 | Casete divisor Centrix® | |
| CTXCMA00-B3-SP1116 | Casete divisor Centrix® | |
| CTXCMA00-B3-SP1132 | Casete divisor Centrix® | |
| CTXCMR00-B3-SP1104 | Casete divisor Centrix® | |
| CTXCMR00-6C-SP4104 | Casete divisor Centrix® | |
| CTXCMR00-6C-SP1116 | Casete divisor Centrix® | |
| CTXCMR00-6C-SP8102 | Casete divisor Centrix® | |
| CTXCMR00-A9-SP1132 | Casete divisor Centrix® | |
| CTXCMR00-B3-SP1102 | Casete divisor Centrix® | |
| CTXCMR00-B3-SP1108 | Casete divisor Centrix® | |
| CTXCMR00-B3-SP2108 | Casete divisor Centrix® | |
| CTXCMR00-B3-SP2116 | Casete divisor Centrix® | |
| CTXCMR00-B3-SP7104 | Casete divisor Centrix® | |
| CTXCMR00-B3-SP8102 | Casete divisor Centrix® | |
| CTXCMR00-B3-SPT102 | Casete divisor Centrix® |